Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Isolated Transmitters
mA input, Isolated Vdc Output or Vdc input with Isolated mA Output

PXTX-4900   
5 year warranty Made in the USA
 
PXTX-4900:Isolated Transmitters mA input, Isolated Vdc Output or Vdc input with Isolated mA Output
Click for larger image.
   
$ 284.00  PXTX-4900
Voltage Input with Current Output or Current Input with Voltage Output
1500 Volts RMS of CMV Isolation
Factory Calibrated for Accuracy of ±0.1%
Operates from 115 Vac 50/60 Hz or 230 Vac
Rugged Epoxy Encapsulated Design

View related products - Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA® PXTX-4900 and PXTX-4901 transmitters isolate a 4-20 mA current loop from the 0 to +10 Vdc signal and the power line. These units are ideal for eliminating ground loops and common mode signals. In the PXTX-4901, which converts 4-20 mA to 0 to 10 Vdc, the input resistance is less than 50 Ohms, generating less than 1 Volt drop at 20 mA loop current. The PXTX-4900 converts a 0 to 10 Vdc to a 4-20 mA output signal. For both models, the 400 Hz frequency response provides a settling time of less than 0.003 seconds to 0.1%, which prevents signal degradation. Both models are completely encapsu-lated for use in rugged environments. They are similarly protected against shock and vibration for years of reliable and accurate operation. All connections are easily made to conveniently located barrier strips.

SPECIFICATIONS
PXTX-4900
    Input:
0 to 10 Vdc
    Output: 4 to 20 mA
    Loop Resistance: Up to 1000
    Loop Compliance: 20 V maximum
PXTX-4901
    Input:
4 to 20 mA
    Output: 0 to 10 Vdc
    Load Resistance: 2000 Ω minimum
    Load Capacitance: 0.01 µF
Isolation: 1500 Vrms 50/60 Hz Capacitance Line to Input or Output: 30 pF
Input to Output: 80 pF
Accuracy: ±0.1% of span maximum
Nonlinearity: ±0.05% of span Temperature Stability 0 to 55°C:
    Span: ±35 ppm/°C
    Zero: ±50 ppm/°C of span
Input Resistance:
    PXTX-4900: >10 MΩ
    PXTX-4901: 47.6 ±0.3% Ω
Input Current Maximum:
    PXTX-4900: 7 mA
    PXTX-4901: 70 mA
Response: 3 dB bandwidth 400 Hz typical
Rise Time: 10 to 90% 0.9 ms typical
Settling Time: To 0.1% < than 3 ms
Noise: 0.1 Hz to 400 Hz <0.01% rms of span
CCMR: 100 dB
Power Requirements: 105 to 125 Vac 50/60 Hz, 3.2 VA (230 Vac optional)
Operating Temp: -20 to 70°C (-4 to 158°F)
Storage Temp: -20 to 85°C (-4 to 184°F)
Size: 95.25 L x 50.80 W x 72.90 mm H (3.75 x 2 x 2.87")
Weight: 540 g (19 oz)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PXTX-4900 In Stock   $284.00    High accuracy isolated transmitter with 0 to 10 Vdc input and 4 to 20 mA output (115 Vac)  
 PXTX-4901 In Stock   $284.00    High accuracy isolated transmitter with 4 to 20 mA input and 10 Vdc output (115 vac)  
 230 VAC Powered Models
 PXTX-4900-230 In Stock   $284.00    High accuracy isolated transmitter with 0 to 10 Vdc input and 4 to 20 mA output (230 Vac)  
 PXTX-4901-230 In Stock   $284.00    High accuracy isolated transmitter with 4 to 20 mA input and 10 Vdc output (230 vac)  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) PXTX-4900 High accuracy isolated transmitter with 0 to 10 Vdc input and 4 to 20 mA output, $284.00

   
Keywords:High Accuracy Isolated Transmitters, Isolates mA, dc and Vdc Signal Inputs, data logger recorder process automation tools