Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pre-Wired Strain Gages, Biaxial Tee Rosette

KFG Series   
RoHS
 
Perpendicular Grids Strain Gages for Axial Strain
KFG Series:Pre-Wired Strain Gages, Biaxial Tee Rosette
Click for larger image.
   
Coveniently Priced per Pack of 10
Pre-Wired Strain Gages for Easy Installation
Perpendicular Grid for Axial Strain
0°/90° Tee-Rosettes with Stacked Grids
Fully Encapsulated for Added Durability
Pre-Wired Gages With Either
Two 3-ft (1 m) Leads or
Three 9-ft (3 m) Leads

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's T-Rosettes have 2 measuring grids laid out in an X-Y Pattern. They are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. These strain gages are pre-wired with either two 3-ft (1 m) leads or three 9-ft (3 m) leads. Standard strain gages have temperature coefficients matched to steel.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 0o/90o Tee-Rosettes Pre-Wired with Two 2-ft. Leads (PRICE PER PKG OF 10)
 KFG-1-120-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 1 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-2-120-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 2 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-3-120-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 3 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-3-350-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 3 mm grid, 350 Ohms, matched to steel RoHS compliant
 KFG-5-120-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 5 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-5-350-D16-11L1M2S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 5 mm grid, 350 Ohms, matched to steel RoHS compliant
 0o/90o Tee-Rosettes Pre-Wired with Three 9-ft. Leads (PRICE PER PKG OF 10)
 KFG-1-120-D16-11L3M3S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 1 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-2-120-D16-11L3M3S In Stock   $281.00    Package of 10 pre-wired Tee-Rosettes, 2 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-3-120-D16-11L3M3S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 3 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-3-350-D16-11L3M3S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 3 mm grid, 350 Ohms, matched to steel RoHS compliant
 KFG-5-120-D16-11L3M3S    Consult sales   Package of 10 pre-wired Tee-Rosettes, 5 mm grid, 120 Ohms, matched to steel RoHS compliant
 KFG-5-350-D16-11L3M3S In Stock   $366.00    Package of 10 pre-wired Tee-Rosettes, 5 mm grid, 350 Ohms, matched to steel RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Omega XY strain gages are supplied with a calibration certificate showing the gage factor for each package of gages. Sold in packages of 10.
 Ordering Example: (1) KFG-2-120-D16-11L3M3S Package of 10 pre-wired strain gages, 2 mm grid, 120 ohms with three 9-ft lead wires , $281.00

 Related Links - Related Products
 Related Products
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
SG1-KIT SG1-KIT:
Strain Gage Application Kit
   
Keywords:Biaxial Strain Gage Tee Rosette Pre-Wired Strain gage