Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pre-Wired Strain Gages
1-Axis Linear

KFG Series   
RoHS
 
General Purpose Pre-Wired Strain Gages
KFG Series:Pre-Wired Strain Gages1-Axis Linear
Click for larger image.
   
Conveniently Priced per Pack of 10
Pre-Wired Strain Gages with
3 ft (0.9 m) or
9 ft (2.7 m) Insulated Leads
1 Measuring Grid Linear Strain Gage
For Static or Dynamic Applications
Very Flexible, Mechanically Strong
Small Bending Radius
Broad Temperature Range
Encapsulated for Added Durability
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® pre-wired strain gages are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either 2-wire or 3-wire termination styles are available with either 3-foot or 9-foot leads. Standard strain gauges have temperature coefficients matched to either steel of aluminum.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Pre-Wired Strain Gages with 2 Leads, 3 Feet Long (PRICE PER PKG OF 10)
Click to expand/minimize a list of what others bought with the KFG-02-120-C1-11L1M2R  KFG-02-120-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 0.2 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-1N-120-C1-11L1M2R  KFG-1N-120-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 1 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-2N-120-C1-11L1M2R  KFG-2N-120-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 2 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-3-120-C1-11L1M2R  KFG-3-120-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 3 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-3-350-C1-11L1M2R  KFG-3-350-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 3 mm grid, 350 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-5-120-C1-11L1M2R  KFG-5-120-C1-11L1M2R In Stock   $80.00    Package of 10, pre-wired strain gages, 5 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-5-350-C1-11L1M2R  KFG-5-350-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 5 mm grid, 350 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-10-120-C1-11L1M2R  KFG-10-120-C1-11L1M2R In Stock   $100.00    Package of 10, pre-wired strain gages, 10 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-30-120-C1-11L1M2R  KFG-30-120-C1-11L1M2R    Consult sales   Package of 10, pre-wired strain gages, 30 mm grid, 120 ohms, matched to steel RoHS compliant
 Pre-Wired Strain Gages with 3 Leads, 9 Feet Long (PRICE PER PKG OF 10)
Click to expand/minimize a list of what others bought with the KFG-02-120-C1-11L3M3R  KFG-02-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 0.2 mm grid, 120 ohms, matched to steel RoHS compliant
    KFG-1N-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 1 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-2N-120-C1-11L3M3R  KFG-2N-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 2 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-3-120-C1-11L3M3R  KFG-3-120-C1-11L3M3R In Stock   $131.00    Package of 10, pre-wired strain gages, 3 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-3-350-C1-11L3M3R  KFG-3-350-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 3 mm grid, 350 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-5-120-C1-11L3M3R  KFG-5-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 5 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-5-350-C1-11L3M3R  KFG-5-350-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 5 mm grid, 350 ohms, matched to steel RoHS compliant
    KFG-10-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 10 mm grid, 120 ohms, matched to steel RoHS compliant
    KFG-30-120-C1-11L3M3R    Consult sales   Package of 10, pre-wired strain gages, 30 mm grid, 120 ohms, matched to steel RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Pre-wired strain gages are provided with a calibration cetificate showing the strain factor for the gages in the package. Sold in packages of 10 strain gages.

 Related Links - Related Products
 Related Products
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
SG1-KIT SG1-KIT:
Strain Gage Application Kit
   
Keywords:Strain Gage, Strain Gauge, strain gages, strain gauges, experimental stress analysis, stress analysis, Linear strain gage, 1 measuring grid, encapsulated strain gage, Custom Strain gage stain gage stain gauge, 4 wire rtd circuit data acquisition interface thermistor transmitter usb sensors