OMEGALUX® QH and QC Series quartz infrared radiant panel heaters have the most powerful
power output of any infrared panel heater available. They use a fused quartz glass face that is grooved
to provide coil support. The QC series uses a 98% pure fused quartz and the QH series uses a
99% pure fused quartz face. This allows for watt densities up to 60 W/in2 with a maximum temperature
rating of 1800°F (981°C). The glass face is cleanable and can withstand great thermal shock.
The housing is made of rugged aluminized steel with the electrical terminal housing on the back.
Mounting studs for easy installation are provided, allowing the heaters to be operated face up
or down. An optional 3/16".476(cm) i.d. quartz thermowell is also available for use with type K
thermocouples for temperature control.
The best application for the QC and QH series heaters are where you have little space and need
maximum power. They are made in building block sizes from 4" by 10" up to 12" by 12", many in dual
voltage models to allow for extra flexibility in installation.