1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

QF SERIES INFRARED PANEL HEATERS

QF SERIES   
 
Infrared Heaters, Quartz Heaters
QF SERIES:QF SERIES INFRARED PANEL HEATERS
   
$295.00  QF-061210
PLACE ORDER
1 year warranty RoHS
870°C (1600°F) Maximum Operating Temperature
Black Quartz Ceramic Cloth Face
Output Wavelength Between 2.5 and 6 Microns
No External Reflectors Required

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGALUX® QF Series heaters are very popular infrared panel heaters used in a wide variety of applications. The QF series panel heaters’ radiant surface is constructed through a patented process using bonded high temperature cloth quartz. A black coating is applied to the face of the heater for greater emissivity. A 2.5 cm (1") thick ceramic fiber refractory board is grooved out to support the precision resistance coils.

The resistance coil is then housed into the grooved-out refractory board. A layer of durable, high temperature, cement is used to bond the quartz face to the resistance coils as well as to the refractory coil support. The resistance coils used are an iron/chromium/aluminum alloy which can operate up to 1315°C (2400°F). These are then welded to stainless terminals which are routed to the back of the heater for external electrical connections. The welding insures the best possible electrical path. By changing to stainless buss bars and terminals, the conductivity is increased, insuring less heat buildup in the terminals. The heater board is then backed up by a high temperature insulation to prevent back heat loss. Finally, this is all packaged in a sturdy aluminized steel frame.

Note: QF series heaters are intended for “radiant” heat. Never let material to be heated come into direct contact with the face of the heater. It is recommended that overtemperature control be used to prevent overheating.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Width
cm (in.)
Length
cm (in.)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
Weight
kg (lb)
10 W/in2
15 (6)30 (12)7201201QF-061210QF-061210-T1.4 (3)
15 (6)46 (18)1080120/2401QF-061810QF-061810-T2.0 (4.5)
15 (6)61 (24)1440120/2401QF-062410QF-062410-T2.7 (6)
15 (6)76 (30)1800120/2401QF-063010QF-063010-T3.4 (7.5)
15 (6)91 (36)2160240/4801QF-063610QF-063610-T4.1(9)
15 (6)122 (48)2880240/4801QF-064810QF-064810-T5.0 (11)
30 (12)30 (12)14402401QF-121210QF-121210-T2.7 (6)
30 (12)46 (18)2160240/4801QF-121810QF-121810-T3.9 (8.5)
30 (12)61 (24)2880240/4801QF-122410QF-122410-T5.0 (11)
30 (12)76 (30)3600240/4801QF-123010QF-123010-T6.1 (13.5)
30 (12)91 (36)4320240/4801QF-123610QF-123610-T6.8 (15)
30 (12)122 (48)5760240/4801QF-124810QF-124810-T9.1 (20)
30 (12)152 (60)7200240 or 4803QF-126010/*QF-126010/*-T11.8 (26)
30 (12)183 (72)8640240 or 4803QF-127210/*QF-127210/*-T14.5 (32)
41 (16)41 (16)2560240/4801QF-161610QF-161610-T4.5 (10)
61 (24)61 (24)5760240 or 480DualQF-242410/*QF-242410/*-T9.1 (20)
15 W/in2
15 (6)30 (12)1080120/2401QF-061215QF-061215-T1.4 (3)
15 (6)46 (18)1620120/2401QF-061815QF-061815-T2.0 (4.5)
15 (6)61 (24)2160240/4801QF-062415QF-062415-T2.7 (6)
15 (6)76 (30)2700240/4801QF-063015QF-063015-T3.4 (7.5)
15 (6)91 (36)3240240/4801QF-063615QF-063615-T4.1(9)
15 (6)122 (48)4320240/4801QF-064815QF-064815-T5.0 (11)
30 (12)30 (12)2160240/4801QF-121215QF-121215-T2.7 (6)
30 (12)46 (18)3240240/4801QF-121815QF-121815-T3.9 (8.5)
30 (12)61 (24)4320240/4801QF-122415QF-122415-T5.0 (11)
30 (12)76 (30)5400240/4801QF-123015QF-123015-T6.1 (13.5)
30 (12)91 (36)64802403QF-123615/QF-123615/-T6.8 (15)
30 (12)122 (48)8640240 or 4803QF-124815/*QF-124815/*-T9.1 (20)
30 (12)152 (60)10800240 or 4803QF-126015/*QF-126015/*-T11.8 (26)
30 (12)183 (72)12960240 or 4803QF-127215/*QF-127215/*-T14.5 (32)
41 (16)41 (16)3840240/4801QF-161615QF-161615-T4.5 (10)
41 (16)61 (24)5760240 or 480DualQF-162415/*QF-162415/*-T6.6 (14.5)
61 (24)61 (24)8640480DualQF-242415/480QF-242415/480-T9.1 (20)
20 W/in2
15 (6)30 (12)1440120/2401QF-061220QF-061220-T1.4 (3)
15 (6)46 (18)2160240/4801QF-061820QF-061820-T2.0 (4.5)
15 (6)61 (24)2880240/4801QF-062420QF-062420-T2.7 (6)
15 (6)76 (30)3600240/4801QF-063020QF-063020-T3.4 (7.5)
15 (6)91 (36)4320240/4801QF-063620QF-063620-T4.1(9)
15 (6)122 (48)5760240/4801QF-064820QF-064820-T5.0 (11)
30 (12)30 (12)2880240/4801QF-121220QF-121220-T2.7 (6)
30 (12)46 (18)4320240/4801QF-121820QF-121820-T3.9 (8.5)
30 (12)61 (24)5760240/4801QF-122420QF-122420-T5.0 (11)
30 (12)76 (30)7200240 or 4803QF-123020/*QF-123020/*-T6.1 (13.5)
30 (12)91 (36)8640240 or 4803QF-123620/*QF-123620/*-T6.8 (15)
30 (12)122 (48)11520240 or 4803QF-124820/*QF-124820/*-T9.1 (20)
30 (12)152 (60)14400240 or 4803QF-126020/*QF-126020/*-T11.8 (26)
30 (12)183 (72)17280240 or 4803QF-127220/*QF-127220/*-T14.5 (32)
41 (16)41 (16)5120240 or 480DualQF-161620/*QF-161620/*-T4.5 (10)
41 (16)61 (24)7680480DualQF-162420/480QF-162420/480-T6.6 (14.5)
61 (24)61 (24)11520480DualQF-242420/480QF-242420/480-T9.1 (20)
25 W/in2
15 (6)30 (12)1800120/2401QF-061225QF-061225-T1.4 (3)
15 (6)46 (18)2700240/4801QF-061825QF-061825-T2.0 (4.5)
15 (6)61 (24)3600240/4801QF-062425QF-062425-T2.7 (6)
15 (6)76 (30)4500240/4801QF-063025QF-063025-T3.4 (7.5)
15 (6)91 (36)5400240/4801QF-063625QF-063625-T4.1(9)
15 (6)122 (48)7200240/4801QF-064825QF-064825-T5.0 (11)
30 (12)30 (12)3600240/4801QF-121225QF-121225-T2.7 (6)
30 (12)46 (18)5400240/4801QF-121825QF-121825-T3.9 (8.5)
30 (12)61 (24)7200240 or 4803QF-122425/*QF-122425/*-T5.0 (11)
30 (12)76 (30)9000240 or 4803QF-123025/*QF-123025/*-T6.1 (13.5)
30 (12)91 (36)10800240 or 4803QF-123625/*QF-123625/*-T6.8 (15)
30 (12)122 (48)14400240 or 4803QF-124825/*QF-124825/*-T9.1 (20)
30 (12)152 (60)18000240 or 4803QF-126025/*QF-126025/*-T11.8 (26)
30 (12)183 (72)21600240 or 4803QF-127225/*†QF-127225/*-T14.5 (32)
41 (16)41 (16)6400240 or 480DualQF-161625/*QF-161625/*-T4.5 (10)
41 (16)61 (24)9600480DualQF-162425/480QF-162425/480-T6.6 (14.5)
61 (24)61 (24)14400480DualQF-242425/480QF-242425/480-T9.1 (20)
*Specify voltage, i.e. insert 240 for 240 V or 480 for 480 V †This heater has two junction boxes at opposite ends of the panel


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 QF-121210-T 5 Weeks   $388.00    Radiant heaters with thermowell, 12' width, 12' length, 10 W/in2 RoHS compliant
 QF-061210 5 Weeks   $295.00    Radiant heaters without thermowell, 6' width, 12' length, 10 W/in2 RoHS compliant
 QF-064810-T In Stock   $520.00    Radiant heaters with thermowell, 6' width, 48' length, 10W/in2, 2880 Watts Total RoHS compliant
 QF-061815 5 Weeks   $338.00    Radiant heaters without thermowell, 6' width, 18' length, 15 W/in2 RoHS compliant
 QF-121815-T 5 Weeks   $455.00    Radiant heaters with thermowell, 12' width, 18' length, 15W/in2 RoHS compliant
 QF-063610-T 5 Weeks   $455.00    Radiant heaters with thermowell, 6' width, 36' length, 10 W/in2, 2160 Watts Total RoHS compliant
 QF-123610-T In Stock   $655.00    Radiant heaters with thermowell, 12' width, 36' length, 10 W/in2, 4320 Watts Total RoHS compliant
 QF-124825/240 In Stock   $763.00    Radiant heaters without thermowell, 12' width, 48' length, 25W/in2 RoHS compliant
 QF-124825/480 In Stock   $763.00    Radiant heaters without thermowell 12' width 48' length, 25W/in2 RoHS compliant
 QF-126020/240-T In Stock   $925.00    Radiant heaters with thermowell 12' width 60' length, 20W/in2 RoHS compliant
 QF-126025/480-T 5 Weeks   $925.00    Radiant heater with thermowell 12' width 60' length, 25W/in2 RoHS compliant
 QF-127210/240-T In Stock   $1,055.00    Radiant heater with thermowell 12' width 72' length, 10W/in2 RoHS compliant

 Order Models Not Listed
 

All dollar amounts on this site are shown in US currency.

 Note: Comes with mounting hardware and complete operator’s manual
 Part Number Builder
(1) (2) (3) (4) (5)   
Q
Q
F
F
-
-
Qty:

Option Descriptions
(1) Width
  Select
06 for 6 in.
12 for 12 in.
16 for 16 in.
24 for 24 in.
(2) Length
  Select
12 for 12 in.
16 for 16 in.
18 for 18 in.
24 for 24 in.
30 for 30 in.
36 for 36 in.
48 for 48 in.
60 for 60 in.
72 for 72 in.
(3) W/in2
  Select
10 for 10 W/in2
15 for 15 W/in2
20 for 20 W/in2
25 for 25 W/in2
(4) Voltage
  Select
Nothing(leave field blank) for 120 V
/240 for 240 V
/480 for 480 V
(5) Thermowell
  Select
Nothing(leave field blank) for without thermowell
-T for with thermowell
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:INFRARED PANEL HEATER, RADIANT HEATER, Infrared Heaters, Quartz Heaters, cord cables pluggable terminal block rtd extension signal calibrator

   Back to topBack to top




MMV | 78 | 003