1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Ceran Glass-Faced Infared Panel Heaters

QG Series   
 
Infared Panel Heaters
QG Series:High Temperature Ceran Glass-Faced Infared Panel Heaters
   
$363.00  QG-061210
PLACE ORDER
1 year warranty RoHS
Black Ceran Glass Emitter Face
870°C(1600°F) Maximum Emitter Face Temperature
Output Wavelength Between 2.5 and 6 Microns
Three Watt Densities Available: 10, 15, and 20W/In2
Uniform IR Coverage

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGALUX® QG Series heaters use a solid black Ceran™ glass as the emitter face. Maximum power output is 20 Watts/square inch with a maximum operating temperature of 870°C (1600°F) on the face. An optional thermowell from the back of the heater allows for a spring-loaded thermocouple to measure face temperature. This is the best way to use direct temperature control. The heater is available in sizes from 152 x 305 mm (6" x 12") up to 610 x 610 mm (24" x 24"). For medium power applications requiring a cleanable heater surface, the QG Series is ideal. For higher power applications, consider the OMEGALUX® QC or QH Series heaters, which have a quartz emitter face. Heaters are assembled using screws as opposed to rivets, allowing for easy replacement of the glass in the field.

Note: QG Series heaters are intended for “radiant” heat. Never let material to be heated come in direct contact with the face of the heater. It is recommended that overtemperature control be used to prevent overheating.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Width
cm (in.)
Length
cm (in.)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
Weight
kg (lb)
10 W/in2
15 (6)30 (12)7201201QG-061210QG-061210-T1.8 (4)
15 (6)46 (18)1080120/2401QG-061810QG-061810-T2.7 (6)
15 (6)61 (24)1440120/2401QG-062410QG-062410-T3.6 (8)
30 (12)30 (12)1440120/2401QG-121210QG-121210-T3.6 (8)
30 (12)46 (18)2160240/4801QG-121810QG-121810-T5.4 (12)
30 (12)61 (24)2880240/4801QG-122410QG-122410-T6.8 (15)
61 (24)61 (24)5760240/4801QG-242410QG-242410-T6.8 (15)
15 W/in2
15 (6)30 (12)1080120/2401QG-061215QG-061215-T1.8 (4)
15 (6)46 (18)1620120/2401QG-061815QG-061815-T2.7 (6)
15 (6)61 (24)2160240/4801QG-062415QG-062415-T3.6 (8)
30 (12)30 (12)2160240/4801QG-121215QG-121215-T3.6 (8)
30 (12)46 (18)3240240/4801QG-121815QG-121815-T5.4 (12)
30 (12)61 (24)4320240/4801QG-122415QG-122415-T6.8 (15)
41 (16)61 (24)5760240/4801QG-162415QG-162415-T9.1 (20)
61 (24)61 (24)86402401QG-242415/240QG-242415/240-T6.8 (15)
61 (24)61 (24)86404801QG-242415/480QG-242415/480-T12.7 (28)
20 W/in2
15 (6)30 (12)1440120/2401QG-061220QG-061220-T1.8 (4)
15 (6)46 (18)2160240/4801QG-061820QG-061820-T2.7 (6)
15 (6)61 (24)2880240/4801QG-062420QG-062420-T3.6 (8)
30 (12)30 (12)2880240/4801QG-121220QG-121220-T3.6 (8)
30 (12)46 (18)4320240/4801QG-121820QG-121820-T5.4 (12)
30 (12)61 (24)5760240/4801QG-122420QG-122420-T6.8 (15)
41 (16)61 (24)7860240/4801QG-162420QG-162420-T9.1 (20)


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 QG-061810-T 5 Weeks   $450.00    Radiant heaters with thermowell, 6'' width, 18'' length, 10 W/in2 RoHS compliant
 QG-062410 In Stock   $488.00    Radiant heaters without thermowell, 6'' width, 24'' length, 10 W/in2 RoHS compliant
 QG-061210 5 Weeks   $363.00    RADIANT HEATERS W/O T-WELL 'G' RoHS compliant
 QG-061210-T 5 Weeks   $388.00    RADIANT HEATER W/ THERMOWELL RoHS compliant
 QG-121210-T 5 Weeks   $513.00    RADIANT HEATER W/THERMOWELL RoHS compliant
 QG-121810-T 5 Weeks   $638.00    RADIANT HEATER W/THERMOWELL RoHS compliant
 QG-162420-T 5 Weeks   $925.00    RADIANT HEATER W/THERMOWELL RoHS compliant
 QG-242410/240-T 5 Weeks   $1,300.00    RADIANT HEATER W/THERMOWELL RoHS compliant

 {orderbypn}
 

All dollar amounts on this site are shown in US currency.

 Note: Each heater comes complete with mounting hardware and complete operator’s manual.
To order detachable, bayonet type temperature probe for monitoring heater temperature, order model OSK1036/BT-090-K-41/4-60-1
 Ordering Example: (1) QG-242415/240 8640 Watt, 61 x 61 cm (24'' x 24''), 240 Vac single phase heater, $1,275.00
 Part Number Builder
(1) (2) (3) (4) (5)   
Q
Q
G
G
-
-
Qty:

Option Descriptions
(1) Width
  Select
06 for 6 in.
12 for 12 in.
16 for 16 in.
24 for 24 in.
(2) Length
  Select
12 for 12 in.
16 for 16 in.
18 for 18 in.
24 for 24 in.
(3) W/in2
  Select
10 for 10 W/in2
15 for 15 W/in2
20 for 20 W/in2
(4) Voltage(model specific see table above)
  Select
Nothing(leave field blank) for standard voltage from table above
/240 for 240 V
/480 for 480 V
(5) Thermowell
  Select
Nothing(leave field blank) for heater without thermowell
-T for with thermowell
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:INFRARED HEATERS, RADIANT HEATERS, PANEL HEATERS, , dial pressure gauge pluggable terminal block

   Back to topBack to top




MMV | 78 | 003