General Purpose Air Line Pressure Regulators for Compressed Air |
| R07-200-RGKA Inline Pressure Regulator |
|
 |
|
|
Pressure regulators, FRLs, Inert gas
 |
| Click for larger image. |
|
|
$
23.00
R07-200-RNKA
|
| |
Full Flow Gauge Ports - 15 SCFM (7 DM3/S)
|
| |
Maximum Inlet Pressure 20 bar (300 psig)
|
| |
Snap Action Locking Adjustment Knob
|
| |
Standard Relieving Allows Reduction of Pressure When System is Dead-Ended
|
| |
1/4" PTF Inlet & Outlet Ports
|
| |
Bushings Available for 1/8" PTF Ports
|
View related products - Motion
|
| |
|
|
|
 |
General purpose air pressure regulators are designed
for in-line use as a single regulating control
source for compressed air. These air pressure
regulators are full flow ported for excellent
flow and regulation characteristics. They
include PTF threads, relieving diaphragm,
gauge, and a 0.3 to 8.5 bar (5 to 125 psig)
pressure adjustment range. They are suitable
for a wide range of pneumatic tools and
components and an excellent point of use
economic regulator. These units can be
panel mounted with a 30 mm (1.19")
diameter mounting hole or can be used
with the optional bracket and panel nut.
View Omega's additional
Compressed Air Preparation Products
SPECIFICATIONS
Operating Temperature*: -34 to 65°C (30 to 150°F)
Maximum Pressure: 20 bar (300 psig)
Port Sizes:
1/4" PTF supply and output
1/8" PTF gauge
Pressure Drop: 15 psi at 150 psi inlet and 90 psi output
Flow : 7dm³/s (15 scfm)
Materials:
Body: Zinc
Bonnet: Acetal
Valve Seat: Acetal
Elastomers: Nitrile
*Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) R07-200-RGKA General purpose air regulator with ¼" ports and gauge, $35.00, plus (1) OM-AIR-18-025-003 OM-AIR-18-025-003 mounting bracket and plastic panel nut, $7.00, $35.00 + 7.00 = $42.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
 |
T72T Series:
|
|
Excelon® Lockout Safety Valves for Compressed Air Systems.
|
 |
 |
|
|
|
|
|
|
|
|
|
 |
 |
|