1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Single and Double Fixed Element Radiant Process Heaters

RAD/RADD Series   
 
Radiant Heater, Radiant Heaters
RAD/RADD Series:Single and Double Fixed Element Radiant Process Heaters
   
$370.00  RAD2083B/120
PLACE ORDER
RoHS
0.40 to 13.0 kW
120, 208, 240, 480V
1500°F max. Sheath Temperature
3/8" Diameter Incoloy Sheath
RAD Series (Single Fixed Elements) 1.83 kW/Sq. Ft.
RADD Series (Two Fixed Elements) 3.66 kW/Sq. Ft.
APPLICATIONS (RAD SERIES)
• Finish curing
• Latex and resin curing
• Ink drying
• Textile and non-woven fabric applications
• Paper and paper board applications
• Food processing
• Ceramic drying
APPLICATIONS (RADD SERIES)
• Shrink fitting
• Preheating glass for polishing, drying, sterilizing
• Fast-moving webs

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

FEATURES
Construction (RAD): Complete, ready-to connect assembly as illustrated. Power connections are made at each end unless single-end wiring is specified. To specify 18" leads at one end, add “SE” to model number and $25 to price.

Caution: Hazard of fire. These radiant heaters must not be operated in the presence of flammable vapors, gases, or combustible materials without proper ventilation and/or other safety precautions either in compliance with the National Fire Protection Bulletin 86A entitled “Ovens and Furnaces” or the authority having jurisdiction.

Length-Inches
Over-Heated
Volts RAD
Single element (1.83 kw/ft2)
Wt.
Ibs.
(kg)
RADD
2 element (3.66 kw/ft2)
Wt.
Ibs.
(kg)
Grille*
(Optional)
Model No.
all (A) (B) (cm) kW Model No. kW Model No.
24 3/8 (62)16 1/2 (42)1200.8RAD2083B/1204(2)1.6RADD2164/1207(3)GR-2 $
24 3/8 (62)16 1/2 (42)2080.8RAD2083BV/2084(2)1.6RADD2164V/208-7(3)GR-2
24 3/8 (62)16 1/2 (42)2400.8RAD2083B/2404(2)1.6RADD2164/2407(3)GR-2
30 5/8 (78)22 3/4 (58)1201.1RAD3113B/1205(2)2.2RADD3224/1209(4)GR-3
30 5/8 (78)22 3/4 (58)2081.1RAD3113BV/2085(2)2.2RADD3224V/2089(4)GR-3
30 5/8 (78)22 3/4 (58)2401.1RAD3113B/2405(2)2.2RADD3224/2409(4)GR-3
30 5/8 (78)22 3/4 (58)2751.1RAD3113BV/2755(2)2.2RADD3224V/2759(4)GR-3
46 5/8 (118)38 1/2 (98)2081.8RAD4183B/2088(4)3.6RADD4364V/20811(5)GR-4
46 5/8 (118)38 1/2 (98)2401.8RAD4183B/2408(4)3.6RADD4364/24011(5)GR-4
46 5/8 (118)38 1/2 (98)4801.8RAD4183BV/4808(4)3.6RADD4364/48011(5)GR-4
61 3/8 (156)53 3/8 (136)2082.5RAD5253BV/20810(5)5RADD5504V/20814(6)GR-5
61 3/8 (156)53 3/8 (136)2402.5RAD5253B/24010(5)5RADD5504/24014(6)GR-5
61 3/8 (156)53 3/8 (136)2752.5RAD5253BV/27510(5)5RADD5504V/27514(6)GR-5
61 3/8 (156)53 3/8 (136)4802.5RAD5253B/48010(5)5RADD5504/48014(6)GR-5
73 3/4 (187)65 3/4 (167)2083RAD6303BV/20812(5)6RADD6604V/20816(7)GR-6
73 3/4 (187)65 3/4 (167)2403RAD6303B/24012(5)6RADD6604/24016(7)GR-6
73 3/4 (187)65 3/4 (167)2753RAD6303BV/27512(5)6RADD6604V/27516(7)GR-6
73 3/4 (187)65 3/4 (167)4803RAD6303B/48012(5)6RADD6604/48016(7)GR-6
85 3/4 (218)78 (198)2083.6RAD7363BV/20814(6)7.2RADD7724V/20818(8)(2)GR-4
85 3/4 (218)78 (198)2403.6RAD7363B/24014(6)7.2RADD7724/24018(8)(2)GR-4
85 3/4 (218)78 (198)4803.6RAD7363B/48014(6)7.2RADD7724/48018(8)(2)GR-4
*Snap-in grille sections protect personnel or work from contact with hot elements. Grille sections are optional and are ordered separately.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 RAD Series
 RADD2164/240 4 Weeks   $565.00    Radiant process heater, 1.6 kW, 120 V, 2 element RoHS compliant
 RAD2083B/120 In Stock   $370.00    Radiant process heater, 0.8 kW, 120 V, single element RoHS compliant
 RAD3113B/120 4 Weeks   $390.00    Radiant process heater, 1.1 kW, 120 V, single element RoHS compliant
 RAD5253B/240 4 Weeks   $610.00    Radiant process heater, 2.5 kW, 240 V, single element RoHS compliant
 RAD5253B/480 4 Weeks   $610.00    Radiant process heater, 2.5 kW, 480 V, single element RoHS compliant
 RAD6303BV/208 4 Weeks   $750.00    Radiant process heater, 3 kW, 208 V, single element RoHS compliant
 RAD7363BV/208 4 Weeks   $755.00    Radiant process heater, 3.6 kW, 208 V, single element RoHS compliant
 RADD Series
 RADD2164/240 4 Weeks   $565.00    Radiant process heater, 1.6 kW, 240 V, 2 element RoHS compliant
 RADD4364/240 4 Weeks   $695.00    Radiant process heater, 3.6 kW, 240 V, 2 element RoHS compliant
 RADD6604/240 In Stock   $985.00    Radiant process heater, 6 kW, 240 V, 2 element RoHS compliant
 RADD7724/480 In Stock   $1,100.00    Radiant process heater, 7.2 kW, 480 V, 2 element RoHS compliant

 Order Models Not Listed
 

All dollar amounts on this site are shown in US currency.

 Note: Other sizes and ratings available. Replacement RAD/RADD heater elements are also available. Contact OMEGALUX®.

   
Keywords:Radiant Heaters, Process Heaters, Radiant Process Heaters, Radiant Heater, aluminium enclosures digital data acquisition thermocouple data loggers

   Back to topBack to top




MMV | 78 | 006