1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes

RAT, SAT, and BAT Series   
 
High Temperature Thermocouples
RAT, SAT, and BAT Series:High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes
   
$425.00  RAT-30-12
PLACE ORDER
Up to 1650°C (3000°F) Rating
Oxidizing or Reducing Atmospheres
Connection Head With Terminal Block
Custom Probe Lengths Available

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Type R, S, or B Platinum Thermocouple enclosed in a high purity alumina protection tube. Standard construction includes cast iron NB1-2 connection head and 1/2" NPT fitting. For use at temperatures up to 1650°C (3000°F). Elements are insulated by a double bore high purity hard-fired alumina insulator.

Assemblies
Model
Number
Thermocouple
Calibration
AWG
Wire
Size
Protection
Tube OD
mm (in.)
Insulator
OD
mm (in.)
RAT-30-12"R (Pt/13%Rh vs Pt)306.0 (1/4)3.0 (1/8)
RAT-24-12"R (Pt/13%Rh vs Pt)246.0 (1/4)3.0 (1/8)
RAT-20-12"R (Pt/13%Rh vs Pt)209.5 (3/8)4.5 (3/16)
SAT-30-12"S (Pt/10%Rh vs Pt)306.0 (1/4)3.0 (1/8)
SAT-24-12"S (Pt/10%Rh vs Pt)246.0 (1/4)3.0 (1/8)
SAT-20-12"S (Pt/10%Rh vs Pt)209.5 (3/8)4.5 (3/16)
BAT-30-12"B (Pt30%Rh vs Pt/6%Rh)306.0 (1/4)3.0 (1/8)
BAT-24-12"B (Pt30%Rh vs Pt/6%Rh)246.0 (1/4)3.0 (1/8)
BAT-20-12"B (Pt30%Rh vs Pt/6%Rh)209.5 (3/8)4.5 (3/16)
Note: Alumina tube shipped separately to avoid breakage. Shipped unassembled.

Replacement Elements for Assemblies Shown Above
Type
of
Element
AWG
Wire
Size
Insulator
99.7% +
Al2O3
Type S
Pt/10%Rh-Pt
Type R
Pt/13%Rh-Pt
Type B
Pt/30%Rh-
Pt/6%Rh
Bare wires
(No
Insulators)
20
24
30
N/A
N/A
N/A
BARE-20-S-12
BARE-24-S-12
BARE-30-S-12
BARE-20-R-12
BARE-24-R-12
BARE-30-R-12
BARE-20-B-12
BARE-24-B-12
BARE-30-B-12
Double-Hole
Round
Insulators
20
24
30
XDH-20
XDH-24
XDH-30
XDH-20-S-12
XDH-24-S-12
XDH-30-S-12
XDH-20-R-12
XDH-24-R-12
XDH-30-R-12
XDH-20-B-12
XDH-24-B-12
XDH-30-B-12
* Replacement elements include leads of sufficient length to reach terminals in head.

Wire Size Conversion
AWG Actual Diameter
6
8
10
12
14
16
18
20
22
24
26
30
4.1 mm (0.162")
3.2 mm (0.128")
2.5 mm (0.102")
2.0 mm (0.081")
1.6 mm (0.064")
1.2 mm (0.051")
1.0 mm (0.040")
0.8 mm (0.032")
0.6 mm (0.0253")
0.5 mm (0.0201")
0.41 mm (0.0159")
0.25 mm (0.0100")


View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the RAT-30-12  RAT-30-12 In Stock   $425.00    R type 30 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    RAT-24-12 In Stock   $1,100.00    R type 24 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    RAT-20-12 In Stock   $2,600.00    R type 20 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    SAT-30-12 In Stock   $425.00    S type 30 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    SAT-24-12 In Stock   $1,100.00    S type 24 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    SAT-20-12 2 Weeks   $2,600.00    S type 20 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    BAT-30-12 2 Weeks   $500.00    B type 30 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    BAT-24-12 2 Weeks   $1,350.00    B type 24 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
    BAT-20-12 2 Weeks   $3,100.00    B type 20 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head  
All dollar amounts on this site are shown in US currency.

 Note: Alumina tube shipped separately to avoid breakage. Shipped unassembled.
* Replacement elements include sufficient length to reach terminals in head
**Use part number builder below to choose assembly replacement elements.


 Ordering Example: (1) BAT-24-12 B type 24 AWG thermocouple assembly including: 12 inch probe, ceramic tube and protection head , $1,350.00
 Part Number Builder
(1) (2)   
-
-
-
-
1
1
2
2
Qty:

Option Descriptions
(1) Thermocouple Calibration
  Select
RAT for R Type Thermocouple (Pt/13%Rh vs Pt)
SAT for S Type Thermocouple (Pt/10%Rh vs Pt)
BAT for B Type Thermocouple (Pt30%Rh vs Pt/6%Rh)
(2) AWG Wire Size
  Select
30 for 30 AWG Wire Size
24 for 24 AWG Wire Size
20 for 20 AWG Wire Size
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes Model Numbers RAT-(*)-12, SAT-(*)-12, BAT-(*)-12, incremental encoders resistive humidity sensors scr relays timer electronic

   Back to topBack to top




MMV | 79 | 004