The Model RD-250 is available as either a single-channel continuous recorder or as a multipoint recorder in 6- or 12-channel models. A 3 1/2 digit LED display of temperature is standard on the 12-channel model. Multipoint models offer a variable dotting rate as a standard feature. A three-speed chart drive of 15, 30, 60 mm/hr (1 mm = 0.03937 in). is provided on all models with a momentary fast forward (60 cm/min.) to advance the chart to the desired time line.
For complete product specifications see the Related Links section at the bottom of this page.
† All dollar amounts on this site are shown in US currency.
Note: * Requires one input module per recorder from input module table. To order recorder with module installed, include input module as suffix in recorder part number. Input modules include chart scale and package of paper. Modules may be ordered separately, but are typically included as suffix to recorder part number to have unit shipped complete. Other ranges available. Consult Sales Department