Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

100 and 180 mm Programmable Chart Recorders

RD100B and RD1800B Series   
2 year warranty NEW! CE
 
Strip Chart Recorders
RD100B and RD1800B Series:100 and 180 mm Programmable Chart Recorders
Click for larger image.
   
Digital and Bar Graph Display
1, 2, 3, 4 Continuous Pens or 6-Point Dot Printing Models (RD1800B Also Has 12, 18, 24 Dot Printing)
Universal Inputs: Thermocouple, RTD, Voltage
Programmable Input Types, Full Scale Ranges, Alarms, Chart Speed
Powerful but Easy to Use
Interactive Displays Make Setup Easy
Large, Bright Dot-Matrix Display for Data and Units
Compact—Only 220 mm (8.6") Deep
Splashproof Front Door
Fast Dot Printing—6 Channels in as Little as 10 Seconds
Removable Terminal Blocks for Easy Wiring
Optional Alarms with Remote Control
Optional RS422A/485 or Ethernet Communications
Pen Offset Compensation

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The RD100B 100 mm (4") and RD1800B 180 mm (7") Series programmable chart recorders are easy to use. They feature universal thermocouple, RTD, and DC voltage (mV or V) inputs, as well as an analog bar graph and a digital display.
Each recorder can print out—at programmed intervals or on demand—the date and time, channel number, scale marking, tag number, proper engineering units, chart speed, alarm value, and complete program list.
The non-contact, ultrasonic pen-position transducer is more accurate than standard pen mechanisms. The wear-free, brushless DC servo-motor eliminates the need for motor brushes, lead wire, and connectors, and is directly mounted to the printed circuit board. These 2 features contribute to the long, trouble-free life of these recorders.
Optional Communication Output The optional RS422A/485 or Ethernet interface lets the user connect up to 32 units on a multidrop line to a single host computer for data logging or input/output of any setup parameter.
Versatile Alarm and Remote Control Functions (Optional)
The user can select up to 4 of the following 6 alarm types: high/low limit, deviation high/low limit, rate of change high/low. Optional alarm relay contact outputs are front-panel selectable. Also included is a remote control feature, which lets the user select any 5 of the following functions through the front keypad: recording start/stop; chart speed change; manual printout start; message printout start (up to 5 user-defined messages).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the RD101B  RD101B In Stock   $2,330.00    1 channel 100 mm (4") continuous  
    RD101B/C7 8 Weeks   $2,000.00    1 channel 100 mm (4") continuous with Ethernet Interface  
    RD102B In Stock   $2,220.00    2 channels 100 mm (4") continuous  
    RD103B In Stock   $2,950.00    3 channels 100 mm (4") continuous  
    RD104B In Stock   $3,400.00    4 channels 100 mm (4") continuous  
    RD106B In Stock   $2,690.00    6 channels 100 mm (4") dot  
    RD106B/C7 8 Weeks   $2,890.00    6 channels 100 mm (4") dot with Ethernet Interface  
    RD1801B In Stock   $2,470.00    1 channels 180 mm (7") continuous  
    RD1802B 8 Weeks   $3,350.00    2 channels 180 mm (7") continuous  
    RD1803B 8 Weeks   $4,230.00    3 channels 180 mm (7") continuous  
    RD1804B 8 Weeks   $5,870.00    4 channels 180 mm (7") continuous  
    RD1806B In Stock   $3,580.00    6 channels 180 mm (7") dot  
    RD1812B 8 Weeks   $4,225.00    12 channels 180 mm (7") dot  
    RD1818B In Stock   $4,960.00    18 channels 180 mm (7") dot  
    RD1824B 8 Weeks   $5,680.00    24 channels 180 mm (7") dot  
 Accessories
Click to expand/minimize a list of what others bought with the RD100A-01  RD100A-01 In Stock   $25.00    Disposable red felt pen channel 1  
Click to expand/minimize a list of what others bought with the RD100A-02  RD100A-02 In Stock   $25.00    Disposable green felt pen channel 2  
Click to expand/minimize a list of what others bought with the RD100A-03  RD100A-03 In Stock   $18.00    Disposable blue felt pen channel 3  
    RD100A-04 In Stock   $18.00    Disposable violet felt pen channel 4  
Click to expand/minimize a list of what others bought with the RD100A-11  RD100A-11 In Stock   $25.00    Plotter pen  
    RD100B-SW1 In Stock   $150.00    Configuration software for models with communication interface  
    RD100B-SW2 8 Weeks   $260.00    Configuration software for models without communication interface  
    RD100-RC In Stock   $27.00    6-color print ribbon purple, red, green, blue, brown, black (RD106 only)  
Click to expand/minimize a list of what others bought with the RD110-RC  RD110-RC In Stock   $46.00    6-color print ribbon for RD1806, RD1812, RD1818 and RD1824  
    RD100-ZFP-1 In Stock   $10.00    Z-fold chart paper (pkg. of 1) 100 mm x 16 m (4" x 52') RD100A Series  
Click to expand/minimize a list of what others bought with the RD110-ZFP  RD110-ZFP In Stock   $15.00    Z-fold chart paper (pkg. of 1) 180 mm x 20 m (7" x 65') RD1800 Series  
    MS-1401 4 Weeks   $150.00    Reference Book: Maynard’s Industrial Engineering Handbook  
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes with 1 pen per channel, 1 pack of paper, mounting brackets and complete operator’s manual.
OMEGACARESM extended warranty program is available for models shown on this page. OMEGACARESM covers parts, labor and equivalent loaners. Ask your sales representative for full details when placing an order.
 Ordering Example: (1) RD104B 4-pen recorder with 4 alarm relays, $3,400.00
 Part Number Builder
(1) (2)
RD
  
Option Descriptions
(1) Number of Input Channels/Recording Type
  Select
101B for 2 Channel/100 mm (4in.) continuous
102B for 2 Channel/100 mm (4in.) continuous
103B for 3 Channel/100 mm (4in.) continuous
104B for 4 Channel/100 mm (4in.) continuous
106B for 6 Channel/100 mm (4in.) dot
1801B for 2 Channel/180 mm (7in.) continuous
1802B for 2 Channel/180 mm (7in.) continuous
1803B for 3 Channel/180 mm (7in.) continuous
1804B for 4 Channel/180 mm (7in.) continuous
1806B for 6 Channel/180 mm (7in.) dot
1818B for 18 Channel/180 mm (7in.) dot
1824B for 24 Channel/180 mm (7in.) dot
(2) Options
  Select
Nothing(leave field blank) for no options
/A1/R1 for Portable handle rubber feet power cord (110 Vac) RD100A Series only
/A3/R1 for 6 alarm outputs remote control (RD106A and RD1800 Series)
/A4/R1 for 12 alarm outputs remote control (RD1806 - RD1812 - RD1818 - RD1824 only)
/C7 for Ethernet interface 10 Base-T
/C3 for RS422A communications
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  RD1800B - User's Guide
   Download  RD1800B - Operation Guide
   Download  RD100B/RD1800B - Programmable Recorder Communication Interface Communication Interface
   Download  RD100B - Operation Guide
   Download  RD100B - User's Guide
   
Keywords:100 and 180 mm Programmable Chart Recorders, feedback potentiometer relative humidity measurement relay contactor temperature humidity logger temperature humidity measurement