Programmable Chart Recorders 100mm and 180 mm |
| RD200 and RD2800 Series |
|
 |
|
|
|
|
|
$
1,584.00
RD201-MATH
|
| |
Simultaneous Digital Displays of Multipoint Data
|
| |
Universal input The recorders accept total 56 ranges of 10 DC voltage ranges, 35 thermocouple ranges and 11 resistance thermometer ranges, and these ranges can be programmed for each channel.
|
| |
Universal power voltage 100VAC to 240VAC, 50/60Hz
|
| |
Clear trend and digital printings Cassette type wire-dotting system 6-color ink ribbon for clear trend and digital printings
|
| |
Alarm Display/Printings
|
| |
Chart illumination Convenient to confirm printed data in night or dark places
|
| |
Software Package “KIDS” Available
|
| |
Conforms to CE, UL, and CSA Standards
|
View related products - Recorders
|
| |
|
|
|
 |
The RD200 and RD2800 Series
chart recorders are 100 mm,
multipoint, hybrid recorders that can
print/display multichannel and alarm
data simultaneously. A total of
56 ranges can be programmed for
each channel: 35 thermocouple,
11 RTD, and 10 DC voltage. The
user can also program up to 4 levels
of alarm for each channel; optional
alarm outputs are available. The
recorders display alarm settings
(status and channels), and can print
channel alarms and alarm numbers.
A data acquisition software
package, “KIDS”, lets the user
create real-time and historical
data/trend displays. The RD200 and
2800 Series chart recorders are
manufactured in ISO9001-certified
facilities and conform to CE, UL,
and CSA safety standards.
Data acquisition software package "KIDS" (RD2800-KIDS)
The "KIDS" is a software package for storing data being measured by
RD200 and RD2800 series recorders and for replaying of
the stored data.
Main function and features:
- Data processing: Up to 5 sets (max. 100 channels)
- Real-time data, real-time trend, historical data, historical trend and
daily report
- Communications interfaces: RS-232C, RS-422A or RS-485
- Stored data: Enable to export to Microsoft Excel, Lotus 1-2-3 and other application software
- OS: Windows 95/98, Windows NT4.0
Engineering software package "PASS" (RD2800-PASS)
The "PASS" is a software package, through a communications
interface (optional) or a configuration port, for programming
parameters of RD200 and RD2800 series recorders by a personal
computer.
Main functions and features:
- Input parameters: Ranges, scales, tags, engineering units, alarms, burnout
- Printing parameters: Chart speed, data interval, subtract printing, zone printing, automatic range-shift printing
- Operation: Message printing
- Others: Clock setting, temperature units (ºC, ºF), alarm deadband, communications specification (for programming through a
configuration port only)
- OS: Windows95/98, WindowsNT4.0
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Other options available: -MATH (mathematical calculation) $154 -TOT (totalizer) $154 -FLOW (totalizing/flow correction computation function for pen-type recorder only) $291 -TFLOW (basic + totalizing/flow correction computation function for pen-type recorder only) $ 146. Only one option can be ordered with each unit. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) RD206 100 mm, 6-dot points, $1,560.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
RD200 and RD2800 Series - Quick Start Manual RD200/RD2800 Series
|
|
Download
RD200 and RD2800 Series - Hybrid Recorders
|
|
|
 |
 |
|
|