Remote Display Programmer for All i-Series Meters and Controllers (DPI and CNI) |
| RD4 and RD6 |
|
 |
|
|
|
 |
REMOTE DISPLAY
The RD4/RD6 are 4 or 6 digit master/slave
displays providing remote readout from
instruments such as programmable
controllers, digital panel meters and other
instruments with serial output. Two
communication interfaces are supported in
remote Display: RS-232 and RS-485 and can
be programmed through front panel
buttons. The RD4/RD6 remote display can
be mounted in a 1/8 DIN panel cutout, or
surface mounted with the included bale.
The RD4 and RD6 features big bright
21mm (.83") and 17.3 mm (.68")
9-segment LED's that can be programmed
to change color between Green, Amber
and Red to indicate alarms. Serial
Connections can be made to an RJ-11
jack or screw terminals.
In the Slave mode, the RD4 and RD6 can
be used for displaying Alphanumerical
characters from a computer. Power is
supplied from 10 to 36Vdc power supply or
or optional universal (100 - 240 Vac) power adapter.
(Compatible Host device must feature
serial RS232 or RS485 output)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|
 |
|
Keywords:Remote Display Programmer for All i-Series Meters and Controllers (DPI and CNI)
|
Back to top
|