1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Paperless Recorder/Data Acquisition System

RD8800 Series   
 
Temperature Paperless Recorder
RD8800 Series:Paperless Recorder/Data Acquisition System
   
See All Models Below PLACE ORDER
2 year warranty CE OmegaCare RoHS
2, 4, 6 or 12 Isolated Analog Inputs
127 mm (5") Bright LCD or 142 mm (5.6") TFT Color Graphic Display with Touchscreen Control
Record Data on 31/2 Inch Disks or Compact Flash Memory Cards
Windows Based Software (Optional)
Math Functions Include +, -, x, ÷, Logarithms, Totalization, Powers, Averages, Timers and Custom Equations
Independent Recording Rates for Each Channel
Set Up and Automatically Search Data Files by Signal Values, Alarms, or Date/Time Parameters
Alarm/Event Information
5 Alarms (High, Low, and Rate of Change) per Channel
RD8800-SW Windows Based Software
• Direct Data Transfer
• Simultaneous Multi-File Viewing
• Multi-Drop up to 31 Units Via RS-485 with MODBUS Protocol
• Remote Data Acquisition and Recorder Configuration
• Search, Combine, Analyze, Print, and Export Data Files to Other Programs

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

Specifications
INPUT SIGNALS
Thermocouple: J, K, T, E, R, S, B, C, N
RTD: 10 ½ Cu, 100 ½
Pt 385, 100 ½ Pt 392, 200 ½
Pt 385, 200 ½ Pt 392, 120 ½ Ni 385
DC Voltage: Linear, square root, logarithmic
DC Current: 0/4 to 20 mA, 10 to 50 mA Dry Contact

INPUT ACCURACY
Thermocouple: ±1.5°C for J, K, T, E, N (Nicrosil-Nisil); ±3°C for R, S and C; ±4°C for B
RTD: ±0.5°C or 0.2%
DC Voltage:
±0.06% for ±150 mV, ±1.25 V, ±2.5 V;
±0.1% for ±12.5 V, ±25 V
Current: ±0.15% with external 50½ 0.1% shunt
Input Resolution: 0.0015% of full scale, 16 bit
Input Impedance: >10 megaohms on 150 mV,1.25 V, 2.5 V, >100 K on 5, 12.5, 25 Volt ranges
Max. Input: 50 Vdc
Scan Rate: All points measured every 125 ms
Isolation: 300 Vdc or peak Vac between channels
Common Mode Noise Rejection: >100 dB, 50/60 Hz
Normal Mode Noise Rejection: >50 dB, 50/60 Hz
EMC Compliance: Meets or exceeds the requirements of EMC 89/336/EEC

RECORDING
Recording Rates: User programmable from 8 samples per second to 1 sample every 10 minutes
Format: Windows compatible file system. Proprietary file structure
Storage Capacity: 700,000 samples for a 1.44 megabyte 3.5" disk or 64 MB samples on 128 MB Flash card
Internal Memory: 1 MB RAM (non-volatile)

DISPLAY
Display Type Mono: CCFL backlit STN liquid crystal display 127 mm (5.0")
Resolution Mono: 240 H x 128 V pixels
Display Type Color: CCFL backlit Active Matrix TFT Liquid Crystal Display 142 mm (5.6")
Resolution Color: 320 H x 234 V pixels
Display Modes: Graphics (trending, vertical or horizontal), bar graphs (vertical or horizontal), digital meter, alphanumeric alarm and event data or combinations on a split screen. Review trend data. Search by time, date or signal value
Display Update Rate: 1 second. Data update rate programmable from 1 to 60 seconds
Virtual Chart Speed: Programmable: 10 mm/hr to 15,000 mm/hr (0.5 in/hr to 600 in/hr). Chart speed is independent of storage rate
Virtual Chart Scales: 2 sets of 8 scales
Display Windows: Time/date, graphics (bars, large digital, trends), disk status, system status, menu button bar, unit identification, alarms/events
Buffer: Internal buffer enables real time browsing of historic chart data independent of recorded data.
Configuration: Touchscreen control menu with button bar or simple programming on IBM compatible PC with optional software
Software: Spreadsheet export utility software included. Graphical software optional. Windows 95/98, ME, 2000, XP or NT. On 31/2" disk.

OPTIONS
Alarm Contacts: 3 or 6 isolated Form C, 3 amp @ 250 Vac or 26 Vdc
Remote Inputs: 3 isolated inputs user selectable as dry contact or 5 to 12 Vdc activated. Inputs share a common. Configurable for chart control, alarm, acknowledge/reset, event markers, totalizer reset or logic input
Communications: ESD protected RS-232 with full hand shaking. Supports modem or isolated
RS-485 network port. Serial Protocol - MODBUS RTU or MODBUS ASCII.
Ethernet: 10BaseT

POWER
Power Requirements: 100 to 240 Vac, 50/60 Hz, or 125 to 300 Vdc, 35 VA max.
Power Fail Protection: Programmed parameters stored in non-volatile memory. Clock battery backed. Retention time without power >12 months.

ENVIRONMENTAL
Operating Temperature: 5 to 40°C (41 to 104°F) (floppy disk), -10 to 50°C (14 to 122°F) (card)
Operating Humidity: 10% to 80% RH non-condensing
Wash Down: IP65 front panel only
Safety: Meets UL-311-1 and EN61010-1
Dimensions: 144 x 144 x 236 mm (5.669 x 5.669 x 9");
panel cutout: 138 x 138 mm (5.43 x 5.43")
Weight: Approx. 3.2 kg (7 lb)



To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    RD8802CD 2 Weeks   $1,995.00    Recorder, 2 input, color 3.5 disk drive RoHS compliant
    RD8804CD-ST-AL3 In Stock   $2,315.00    Recorder, 4 input, color, 3.5 disk drive with special AC power screws RoHS compliant
    RD8802CD-AL3 4 Weeks   $2,190.00    Recorder, 2 input, color, 3.5 disk drive RoHS compliant
    RD8804CF-EI 4 Weeks   $2,245.00    Recorder, 2 input, color, compact flash with Ethernet communications RoHS compliancy undetermined
    RD8802CF 4 Weeks   $1,995.00    Recorder, 2 input, color, compact flash RoHS compliant
    RD8802CF-ST 4 Weeks   $2,020.00    Recorder, 2 input, color, compact flash with AC power screws RoHS compliant
    RD8804CD 4 Weeks   $2,095.00    Recorder, 4 input, color, 3.5 disk drive RoHS compliant
    RD8804CD-EI 4 Weeks   $2,245.00    Recorder, 4 input, color, 3.5 disk drive with Ethernet communications RoHS compliant
    RD8804MF-AL6-EI    Consult sales   Recorder, 4 input, monochrome, compact flash, 6-relay alarm contacts and Ethernet communications RoHS compliant
Click to expand/minimize a list of what others bought with the RD8804CF  RD8804CF 1 Week   $2,095.00    Recorder, 4 input, color, compact flash RoHS compliant
    RD8804CF-ST 4 Weeks   $2,120.00    Recorder, 4 input, color, compact flash with special AC power screws RoHS compliancy undetermined
    RD8804MD-AL3 In Stock   $1,690.00    Recorder, 4 input, monochrome with 3-relay alarm contacts RoHS compliant
    RD8804MF-AL6-EI    Consult sales   Recorder, 4 input, monochrome, 6-relay alarm contacts and Ethernet communications RoHS compliant
    RD8806CD In Stock   $2,195.00    Recorder, 6 input, color, 3.5 disk drive RoHS compliant
    RD8806CD-AL3 In Stock   $2,390.00    Recorder, 6 input, color with 3-relay alarm contacts RoHS compliant
    RD8806CD-AL6 Consult Sales   $2,490.00    Recorder, 6 input, color with 6-relay alarm contacts RoHS compliant
    RD8806CD-EI 4 Weeks   $2,345.00    Recorder, 6 input, color with Ethernet communications RoHS compliant
    RD8806CD-EI-DC 5 Weeks   $2,570.00    Recorder, 6 input, color with Ethernet communications and DC Power Supply RoHS compliant
    RD8806CF 4 Weeks   $2,195.00    Recorder, 6 input, color, compact flash RoHS compliant
    RD8806CF-EI 4 Weeks   $2,345.00    Recorder, 6 input, color, compact flash, Ethernet communications RoHS compliancy undetermined
    RD8806CF-AL6 In Stock   $2,490.00    Recorder, 6 input, color and 6-relay alarm contacts RoHS compliant
    RD8806MD    Consult sales   Recorder, 6 input, monochrome, 3.5 disk drive RoHS compliant
    RD8806MD-ST In Stock   $1,620.00    Recorder, 6 input, monochrome, with AC power screws RoHS compliant
    RD8806MF    Consult sales   Recorder, 6 input, monochrome, compact flash RoHS compliant
    RD8812MD In Stock   $1,895.00    Recorder, 12 input, monochrome, 3.5 disk drive RoHS compliant
    RD8812MD-EI    Consult sales   Recorder, 12 input, monochrome, 3.5 disk drive, Ethernet communications RoHS compliant
    RD8812MF-ST Consult Sales   $1,920.00    Recorder, 12 input, monochrome with special AC power screws RoHS compliant
Click to expand/minimize a list of what others bought with the RD8812CD  RD8812CD 4 Weeks   $2,495.00    Recorder, 12 input, color, 3.5 disk drive RoHS compliant
    RD8812CD-AL6 4 Weeks   $2,790.00    Recorder, 12 input, color, 6-relay alarm contacts RoHS compliant
    RD8812CD-EI 4 Weeks   $2,645.00    Recorder, 12 input, color with Ethernet communications RoHS compliant
Click to expand/minimize a list of what others bought with the RD8812CF  RD8812CF 6 Weeks   $2,495.00    Recorder, 12 input, color, compact flash RoHS compliant
    RD8812CF-EI 4 Weeks   $2,645.00    Recorder, 12 input, color, compact flash, Ethernet communications RoHS compliant
    RD8812CF-AL6 4 Weeks   $2,790.00    Recorder, 12 input, color, compact flash, 6-relay alarm contacts RoHS compliancy undetermined
    RD8812CF-C24-AL3-ST 5 Weeks   $2,865.00    Recorder, 12 input, color, compact flash, 3-relay alarm contacts, RS232/RS485 communications with special AC power screws RoHS compliant
 Options
Click to expand/minimize a list of what others bought with the RD8800-AL3  RD8800-AL3 4 Weeks   $195.00    Alarms, 3 relay contacts, 3 control inputs RoHS compliant
Click to expand/minimize a list of what others bought with the RD8800-AL6  RD8800-AL6 4 Weeks   $295.00    Alarms, 6 relay contacts, 3 control inputs RoHS compliant
Click to expand/minimize a list of what others bought with the RD8800-C24  RD8800-C24 4 Weeks   $150.00    Communications, RS232/RS485 RoHS compliant
Click to expand/minimize a list of what others bought with the RD8800-EI  RD8800-EI 4 Weeks   $150.00    Communications, Ethernet RoHS compliant
    RD8800-BATT In Stock   $3.00    RAM Memory Battery RoHS compliancy undetermined
 Accessories
Click to expand/minimize a list of what others bought with the RD8800-SW  RD8800-SW 3 Weeks   $199.00    Software, graphical RoHS compliant
    RD8800-GD3 4 Weeks   $25.00    Get Data Software RoHS compliant
Click to expand/minimize a list of what others bought with the RD8800-SWEI  RD8800-SWEI 5 Weeks   $149.00    Software to support ethernet option and multiple recorders (no graphics) RoHS compliant
Click to expand/minimize a list of what others bought with the RD8800-512CF  RD8800-512CF In Stock   $80.00    Memory card, 512 MB compact flash RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RD8800-CR-3-2  RD8800-CR-3-2 4 Weeks   $249.00    Card reader, cable & software RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Recorder comes with 31/2" disk drive, manual, utility software and AC power cord for connection to the standard IEC320 AC power supply connector (similar to PC’s) on the rear of the recorder.
*To order recorder with compact flash data storage in place of the 31/2" disk drive, replace “D” at end of model number with “F”, same price. To special order AC power screws in place of the cord, add “-ST” suffix and $25 to the price.
To special order 18 to 30 Vdc power option, add suffix “-DC” and add $225 to price. Options may be shipped installed in the recorder by adding option suffix and price to base model. OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Part Number Builder
(1) (2) (3) (4)   
R
R
D
D
8
8
8
8
C
C
Qty:

Option Descriptions
(1) Input
  Select
02 for 2 Input
04 for 4 Input
06 for 6 Input
12 for 12 Input
(2) Disk Drive
  Select
D for 3 1/2 in Disk drive
F for Recorder with compact flash data storage
(3) Additional Option
  Select
Nothing(leave field blank) for None
-ST for AC power screws in place of the cord
-DC for 18 to 30 Vdc power
(4) Additional Option (Field Installable)
  Select
Nothing(leave field blank) for None
-AL3 for Alarms 3-relay contacts 3 control inputs
-AL6 for Alarms 6-relay contacts 3 control inputs
-C24 for Communications RS232/RS485
-EI for Communications Ethernet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download RD8800 Software - Software Manual for Ethernet
   Download RD8800 Series - Modbus Protocol for the RD8800
   Download RD8800 Series - Paperless Data Recorder
   
Keywords:Paperless Recorder/Data Acquisition System, RD8800, RD 8800, 400 series thermistor ac variable speed drives automatic process control capacitive humidity sensors

   Back to topBack to top




MMV | 79 | 027