The OMEGA® RD8900 Series paperless recorder offers real time display of data in a variety of
formats on a high resolution (VGA) color TFT display. The user friendly unit with plug & play cards can
easily be set to monitor, record, and evaluate any application. The user can access data on the screen, as
well as from a remote site via the standard ethernet or optional RS233/422/485 serial interface.
The historical data may be stored in a flash ROM, compact flash card, or
collected in a remote host PC for evaluation and print out. The unit's
compact size saves space and requires less than 7" behind a panel.
† All dollar amounts on this site are shown in US currency.
Note: Units come complete with operator's manual, panel mounting brackets, basic observer software for non-communication application and 16MB flash card. Recorder offers ethernet interface as standard. To include RS232/422/485 communications add “-RS” suffix and add $145 to price. Feature may be field installed by ordering RD8900-RS. To include counter/totalizer math functions add “-MATH” suffix and $270 to price. To operate on DC power add “-DC12” (for 11 to 18 Vdc) or “-DC24” (for 18-36 Vdc) suffix, no additional charge Standard software provided with recorder supports transfer of data and recorder configuration only via the memory card. User must have a memory card reader (not provided) connected with the host computer. The data may be read, analyzed, printed or transferred via an Excel type file to another application. The RD8900-SW2 allows above, plus supports real time monitoring and configuration via the communications port. Software is Windows 98, NT, 2000 and XP compatible. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) RD8906 Recorder with 6 inputs, $2,730.00, plus (1) RD8900-DO6 Digital output card, $280.00, , $2,730.00 + 280.00 = $3,010.00