Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Temperature/Relative Humidity/Infrared/Thermocouple Meter with Wireless Temperature/RH Probe option

RH511   
1 year warranty NEW! CE
 
RH511:Handheld Temperature/Relative Humidity/Infrared/Thermocouple Meter with Wireless Temperature/RH Probe option
Click for larger image.
   
$ 355.00  RH511
Measures Temperature and Relative Humidity
Measures Non-Contact Surface Temperature
Patented Built-In Laser Sighting Switchable Between Laser Dot/Circle
Two Type K Thermocouple Inputs
Triple Backlit LCD Display
Dew Point/ Wet Bulb/ Moisture Content measurement
Wireless Temperature/ Humidity Probe Option
Min/Max/Hold Functions
Data Logging up to 40,000 data Points (8000 per channel)
USB Interface with Windows® Based PC Software
Auto Power Shut off to save battery life
Rugged, High-Performance Portable and Bench Top Design
Monitoring Paint Coating Process

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The RH511 is a low cost, high performance, handheld temperature/relative humidity/infrared/thermocouple meter. This meter offers many features including two K type thermocouple inputs, triple backlit LCD display of humidity/ ambient temperature and infrared temperature, differential thermocouple temperature, MIN/MAX/HOLD functions, Dew point/Wet Bulb/Moisture content measurement, data logging, USB interface with Windows based PC software, and wireless temperature/ humidity sensor probe option.

SPECIFICATIONS

General
Sensor Probe Relative Humidity
    Range:
2 to 98% RH
    Accuracy: 2.5% RH (15 to 85% RH @ room temperature)
Sensor Probe Temperature
    Range:
-20 to 70°C (-4 to 158°F)
    Accuracy: 1°C (2°F)
Infrared Temperature
    Range:
-20/510°C
    Accuracy: 2% Rdg or 3°F
    Field or View: 10 to 1
    Emissivity: Adjustable 0.1 to 1.00
Thermocouple Input: Two Type K
    Range: -100 to 1000°C (-148 to 1832°F)
    Accuracy: 2°C (4°F)
Response Time (Humidity): 8 seconds, 0 to 63% of final value
Data Logging: 40,000 data points (8000 per channel)
Laser Sighting
    Wave Length (Color):
630 to 670 nm (red)
    Max Optical Power Output: <1 mW, class II laser product
Power Requirements: 6 AA size 1.5V lithium batteries (included), or DC adaptor
Battery Life: 100 hours, continuous
Operating Ambient Environment: 0 to 50°C (32 to 122°F), 0 to 90% RH non-condensing
General Dimensions: 101 W x 203 H x 51 mm D (4 x 8 x 2")
Weight: 650 g (1.4 lb)

Wireless Sensor Probe (CTXL-PT series)
Temperature
    Range:
-20 to 50°C (-4 to 122°F)
    Accuracy: 1°C (2°F)
Humidity
    Range:
2 to 98% RH
    Accuracy: 2.5% RH (15 to 85% RH @ room temperature)
Transmit Time Interval: 2 seconds–Default 10 sec, 30 sec, 1 min, 2 min
Radio Frequency: ISM 915 MHz or 868 MHz Approvals
    CTXL-PT-W9: FCC, Class A, 915 MHz (US & Canada)
    CTXL-PT-W8: CE, 868 MHz (Europe)
RF Link Range:
    Outdoor (Line of Sight): Up to 90 m (300')
    Indoor/Urban: Up to 33 m (110')
Power: One 3.6 Vdc, AA size lithium battery 2400 mAH capacity, or optional DC adaptor
Battery Life: 1 year typical at 1 minute transmission interval
Dimensions: 70 L x 51 W x 20 mm D (2.75 x 2 x 0.8")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    RH511 2 Weeks   $355.00    Portable temperature/relative humidity/infrared/TC meter with wired sensor probe  
    RH511E In Stock   $355.00    Portable temperature/relative humidity/infrared/TC meter with wired sensor probe - Europe  
    RH511-W9 2 Weeks   $399.00    Portable temperature/humidity/infrared/TC meter with wireless sensor probe for USA and Canada (915 MHz)  
    RH511-W8 2 Weeks   $399.00    Portable temperature/humidity/infrared/TC meter with wireless sensor probe for Europe (868 MHz)  
 Accessories
    CTXL-RP-G In Stock   $85.00    Replacement temperature/humidity sensor probe (gray)  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-6  CTXL-CABLE-6 In Stock   $15.00    Replacement 1.8 m (6') sensor extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-10  CTXL-CABLE-10 In Stock   $25.00    3 m (10') sensor extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-25  CTXL-CABLE-25 In Stock   $40.00    7.6 m (25') sensor extension cable  
    CTXL-PT-W9 In Stock   $125.00    Wireless temperature/humidity sensor probe, USA and Canada (915 MHz)  
    CTXL-PT-W8 3 Weeks   $125.00    Wireless temperature/humidity sensor probe, Europe (868 MHz)  
Click to expand/minimize a list of what others bought with the UNIV-AC-100/240  UNIV-AC-100/240 In Stock   $25.00    Spare universal 9 Vdc adaptor  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    RH calibration kit, 33 and 75% salt solutions  
    CAL-3-RH511 2 Weeks   $160.00    NIST-traceable Calibration  
Click to expand/minimize a list of what others bought with the MINI-TRIPOD  MINI-TRIPOD In Stock   $12.00    Spare mini-tripod, expands 142 to 279 mm (5.6 to 11")  
Click to expand/minimize a list of what others bought with the OM-NOMAD-BATT  OM-NOMAD-BATT In Stock   $12.00    3.6V AA Lithium Battery for CTXL-PT wireless transmitter  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with a wired or wireless temperature/humidity sensor probe, Type K thermocouple, 6 "AA" size lithium batteries, USB cable, DC adaptor, software CD, mini-tripod, 1.8 m (6') sensor extension cable, operator’s manual, and soft carrying case.

Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada and Europe (Please note CE compliance of the specific model for use in Europe).
 Ordering Example: (1) RH511 Portable temperature/relative humidity/infrared/TC meter with wired sensor probe, $355.00

   
Keywords:Handheld Temperature/Relative Humidity/Infrared/Thermocouple Meter, relative humidity meter, hygrometer, hygrometre, humidity handheld, rh handheld, relative humidity of air, humidity control sensor measurement gages mini light bar rosette strain