Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Humidity Temperature Handheld Meters

RH820 Series   
1 year warranty NEW! CE
 
Humidity Meter
RH820 Series:Humidity Temperature Handheld Meters
Click for larger image.
   
USB Port Provides Excellent User Interface (RH820U)
Wireless 2-Way Transmission (RH820W)
2 Temperature Sensors (Internal NTC and External K-Type) and Humidity Sensor Together
Wet/Dry Bulb, Dew Point and %RH
MAX/MIN/AVG/REL/HOLD Function

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

High performance humidity handheld meters available with USB or wireless connectivity. They offer a double display to show the temperature and humidity from built in sensors and can alternately display data from a separate Type K thermocouple connected via SMP type miniature connector. Save function allows storage of up to 256 readings (no time-stamp) to internal non-volatile memory. Software for USB and wireless versions is included to allow internal, external temperature, and RH data to be recorded by a PC. Interface cable is included with the USB version; receiver with the wireless version.

SPECIFICATIONS
Display: 3.5" digit LCD with a maximum reading of 1999
Low Battery Indication: The "Low Battery Icon" is displayed when the battery voltage drops below the operating level
Operating Environment: 0 to 50°C (32 to 122°F) at <80% RH
    Storage Environment: -20 to 60°C (-4 to 140°F), 0 to 70% RH with battery removed from meter
    Accuracy: Stated accuracy at 23°C ±5°C, <75% RH
Battery: Four 1.5V "AAA" (included)
Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5")
Weight: Approx 265 g (0.6 lb) including batteries
Temperature Range: -50 to 1000°C (-58 to 1832°F)
    Accuracy: ±(0.1% rdg +1°C) on -50 to 1000°C; ±(0.1% rdg +2°F) on -58 to 1832°F
Temperature Sensor: Thermistor temperature sensor
Range: 0 to 60°C (32 to 140°F)
Resolution: 0.1°C/°F
Accuracy: ±2°C on 0 to 10°C, ±0.5°C on 10 to 45°C; ±2°C on 45 to 60°C; ±4°F on 32 to 50°F, ±1°F on 50 to 113°F; ±4°F on 113 to 140°F
Relative Humidity Sensor: Capacitive humidity sensor
    Range: 0 to 100% RH, noncondensing
    Accuracy: ±2.5% at 25°C (77°F), 10 to 90% RH; ±5% at 25°C (77°F), 0 to 10% RH, 90 to 100% RH
Sensor Response Time for 90% of Total Range: 60 sec typical
Sensor Hysteresis (Excursion of 10% to 90% to 10% RH): ±1% RH typical
RH820W Frequency Range: 910~920 mHz, low current consumption less than 1 mA, the transmitting distance can reach 25M


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the RH820  RH820 In Stock   $159.00    Humidity/temperature handheld meter  
Click to expand/minimize a list of what others bought with the RH820U  RH820U In Stock   $199.00    Humidity/temperature handheld meter with USB interface  
Click to expand/minimize a list of what others bought with the RH820W  RH820W In Stock   $210.00    Humidity/temperature handheld meter wireless interface  
 Accessories
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR  HH800-ADAPTOR In Stock   $10.00    AC adaptor (USB model only)  
Click to expand/minimize a list of what others bought with the SC-800  SC-800 In Stock   $15.00    Soft case for HH800 series  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 4 "AAA" batteries, Type K thermocouple, rubber boot and operator's manual. RS820W also comes with software and receiver, RH820U comes with software and USB cable.
 Ordering Example: (1) RH820U Humidity/temperature meter, $199.00,  plus (1) HH800-ADAPTOR AC adaptor, $10.00, $199.00 + 10.00 = $209.00

   
Keywords:Humidity Temperature Handheld Meters, relative humidity meter, hygrometer, hygrometre, humidity handheld, rh handheld, relative humidity of air, ip temperature sensor measuring strain pick and place automation relative humidity psychrometer the psychrometer