1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Multifunctional Environmental Meter

RH87   
1 year warranty NEW! CE
 
Relative Humidity
RH87:Multifunctional Environmental Meter
Click for larger image.
   
$257.00  RH87
Measure Air Velocity (FPM), Air Volume (CFM) and Sound (dB)
Measure Temperature and Humidity (°F/°C) and Light (Lux)
Standard and Metric Units
Backlit LCD Display
Min/Max/Avg/DIF Modes
Data Hold
Auto-Ranging
Auto Power Off
Low Battery Indicator
One-Hand Operation

View related products - Temperature Sensors and Instruments

Click to scroll below to order See Specs PDF

The RH87 is a digital multifunctional environmental meter which combines the function of sound level, luminometer, relative humidity meter, temperature meter and anemometer.

SPECIFICATIONS
Power Requirements: 9V battery (included)
Low Battery Indication: Displayed
Display: 4½ digit backlit LCD
Response Time: 2 updates/second (display only)
Operating Temperature: -10 to 60°C (14 to 140°F)
Storage Temperature: -10 to 50°C (14 to 122°F)
Weight: 430 g (15.3 oz)
Dimensions: 280 L x 89 W x 50 mm H (11 x 3.5 x 2")
Range Resolution Accuracy Temperature: -10 to 60°C (14 to 140°F) 0.1°C (0.1°F) ±-1.5°C (±2.7°F)
Relative Humidity: 20 to 80% RH 0.1% RH ±3% RH @ 750oF < 20% RH and > 80% RH 0.1% RH ±5% RH @ 75oF
Sound Level: 30 dB to 130 dB 0.1 dB ±1.5 dB
Light Level: 0 to 2000 Lux 1 Lux ±5% of Rdg plus 10, 2001 Lux to 20,000 Lux 10 Lux ±5% of Rdg plus 10, 20,001 Lux to 50,000 Lux 100 Lux ±5% of Rdg plus 10
Air Flow: 1.6 to 65.7 ft/s 0.1 ft/s ±3% of Rdg plus 10, 0.5 to 20 m/s 0.1 m/s ±3% of Rdg plus 10, 0.9 to 38.9 knots 0.1 knots ±3% of Rdg plus 10, 1.8 to 72 km/h 0.1 km/h ±3% of Rdg plus 10
Air Volume: 0 to 999,900 CFM 0.1 to 100 CFM ±3% of Rdg plus 10 0 to 999,900 CMM 0.1 to 1000 CMM ±3% of Rdg plus 10


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 RH87 In Stock   $257.00    Environmental handheld meter  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with carrying case, portable mini-tripod, operator's manual and 9V battery,

   
Keywords:Multifunctional Environmental Meter, Environmental Meter, Environmental, Handheld Relative Humidity Meter, Relative Humidity relative humidity meter, hygrometer, hygrometre, humidity handheld, rh handheld, temp humidity sensors relative humidity of air, custom sensors & technologies industrial gripper ir temperature sensor wireless temperature and humidity sensor

   Back to topBack to top