Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Round Hole Panel Jacks, Standard and Miniature Size

RMJ-(*)-F and RSJ-(*)-F   
Made in the USA RoHS
 
Round Hole Panel Jacks, Standard and Miniature Size
RMJ-(*)-F and RSJ-(*)-F:Round Hole Panel Jacks, Standard and Miniature Size
Click for larger image.
   
$ 2.25  RSJ-K-S
Standard Jack Accepts All Industry Standard Size Male Connectors
Miniature Jack Accepts All Industry Miniature Size Male Connectors
Mounts in 16.0 mm (.63 in) Round or “D” Punch Holes
Square or Round Bezel to Match Your Panel Components
Bezel Sizes: 20.6 mm (.82 in) Square or 20.6 mm (.82 in) Round
Heavy Duty Glass-Filled Nylon Rated to 220°C (425°F)
Polarity Keyed
Color-Coded
No Filing Required when Mounting
Mounting Hardware and Dust Caps Included Free
Accepts Solid or Stranded Wire up to 14 AWG

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF

EASY INSTALLATION
No special tooling is required for installation. Just drill or punch a round hole in your panel and tighten the supplied nut. Ideal for single-circuit applications where the connector must blend with existing instrumentation. Thermocouple circuits can be added to existing panels with only minimal interruption of operations. A choice of either square or round face is available to match the design lines of your installation. Thermocouple grade alloys used to form the contacts preserve the accuracy of the circuit even in changing ambient temperatures.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 RSJ-K-S In Stock   $2.25    Standard size round hole and square face panel jack with type K calibration Compliant upon request
 RSJ-J-S In Stock   $2.25    Standard size round hole and square face panel jack with type J calibration Compliant upon request
 RSJ-U-S In Stock   $2.25    Standard size round hole and square face panel jack with type U calibration Compliant upon request
 RSJ-T-R In Stock   $2.25    Standard size round hole and round face panel jack with type T calibration Compliant upon request
 RSJ-E-R In Stock   $2.25    Standard size round hole and round face panel jack with type E calibration Compliant upon request
 RMJ-K-S In Stock   $1.95    Miniature size round hole and square face panel jack with type K calibration Compliant upon request
 RMJ-J-S In Stock   $1.95    Miniature size round hole and square face panel jack with type J calibration Compliant upon request
 RMJ-U-S In Stock   $1.95    Miniature size round hole and square face panel jack with Uncompensated or type B calibration Compliant upon request
 RMJ-K-R In Stock   $1.95    Miniature size round hole and round face panel jack with type K calibration Compliant upon request
 RMJ-J-R In Stock   $1.95    Miniature size round hole and round face panel jack with type J calibration Compliant upon request
 RMJ-E-R In Stock   $1.95    Miniature size round hole and round face panel jack with type E calibration Compliant upon request
 MPJ-CAP-12 In Stock   $5.00    Extra dust caps in pkg of 12. Other package sizes available RoHS compliant
 MH-RSJ-5 In Stock   $3.00    Extra standard size mounting nuts, pkg of 5. Other package sizes available. RoHS compliant
 MH-RMJ-5 In Stock   $2.00    Extra miniature size mounting nuts, pkg of 5. Other package sizes available. RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) RSJ-K-R Standard size round hole and face panel jack with type K calibration, $2.25
 Part Number Builder
(1) (2) (3)
-
-
  
Option Descriptions
(1) Panel Jack Type
  Select
RSJ for Standard size round hole
RMJ for Miniature size round hole
(2) Thermocouple Calibrator
  Select
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
U for Uncompensated or Type B
(3) Face Type
  Select
S for Square
R for Round
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords.:Round Hole Panel Jacks, Standard and Miniature Size

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global