Parallel Pneumatic Grippers Miniature Series |
| RPM Series - Mini Parallel 2-Jaw Gripper |
|
 |
|
|
|
|
|
$
347.00
RPM-1M
|
| |
Pneumatic Parallel Mini Gripper Available in 3 Stroke Lengths
|
| |
Precision Gripper-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
|
| |
Gripper Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
|
| |
Rated Grip Force @ 7 Bar (100 psi), 36 N (8 lbs)
|
| |
Compact Design for Gripping Small Parts in Small Places
|
| |
Rigid and Low Friction Design Allows for Longer Finger Lengths for Use on Delicate Parts
|
| |
Group Multiple Grippers in Close Array Using Top Manifold Mounting Surface
|
| |
Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
|
| |
Operating Temperature -35 to 80°C (-30 to 180°F)
|
| |
System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 micron or Better) Air Supply
|
| |
Requires 4-Way, 2 Position Valve and Regulator for Delicate Parts
|
View related products - Motion
|
| |
|
|
|
 |
RPM Series Gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. RPM Pneumatic Grippers are top mounted and have air ports on the side or top for manifold mounting to keep the air line away from the gripper area. These grippers are available in stroke lengths from 3.2 to 6.3mm (0.13 to 0.25") with a gripper force of 36 N (8 lbs).
Pneumatic linear motion pneumatic components are double acting
air cylinders that require a dry air supply with filtering to 40 microns or
better. For best control of pneumatic components, flow control valves
(regulating out) should be installed to regulate the speed of the device.
To learn more about pneumatic valves, view the Technical
Reference Article
Technical Principles of Valves
To learn more about pneumatic grippers, view the Technical
Reference Article
"Introduction to Grippers"
SPECIFICATIONS
Pneumatic Specifications
Pressure Operating Range: 3 to 7 bar (40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
Air Filtration: 40 micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
Temperature Operating Range
Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
Viton® Seals (Optional): -30 to 120°C (-20 to 250°F)
Maintenance Specifications*
Expected Life:
Normal Application: 5 million cycles
With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) RPM-1M Pneumatic powered mini gripper with maximum stroke of 3.2 mm (0.13"), $347.00, plus (1) SLKT-142V Top air port manifold seal kit for remote air fitting use, $27.00, $347.00 + 27.00 = $374.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
 |
DRG Series:
|
|
Pneumatic Rotary Actuators - Shaft Mountable DRG Series
|
 |
 |
|
|
|
|
 |
B72G-2AKAE3:
|
|
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
|
 |
 |
|
 |
H72A Series:
|
|
Norgren Excelon® Compressed Air Filter Combination Units
|
 |
 |
|
|
|
 |
 |
|