Relay Modules Pluggable Slimline Relays |
| RS Series |
|
 |
|
|
Relay Modules Pluggable Slimline Relays
 |
| Click for larger image. |
|
|
|
|
|
|
 |
At only 6.2 mm thickness, the RS Series relay
module features a slim DIN Rail mountable
interface solution. The modules have a
plug-in construction and are available with or
without the relay. The built-in LED indicates
the relay energizing state. The relay features
a SPDT configuration and a maximum
switching current of 6A. It is available with
several standard coil voltages from 5 Vdc up
to 230 Vac/Vdc.
There is a provision for fitting pluggable
jumpers which reduces the wiring time. The
modules have screw terminals with finger
protection for wire termination and offer
an IP20 protection rating. The relay has an
IP67 protection rating. Both the relay and the
module are UL recognized.
Specifications
Socket
Ambient Temperature: -40 to 70°C (-40 to 158°F)
Rated Voltage: 250 Vac
Rated Current: 6A (per pole)
Insulation Voltage (Minimum): 5000 Vac
Protection: IP20
Socket Material: PA66 + GF V0 (UL)
Contacts Spring Material: QSn6.5-0.1
Terminal Torque: 0.6 Nm (5.3 lb/in)
Wire Strip Length: 7 mm
Applicable Relay Type: RSR Series (41F)
Subminiature Power Relay CONTACT INFORMATION
Contact Arrangement: SPDT
Contact Resistance: 100 mΩ (at 1A/6 Vdc)
Contact Material: AgNi
Contact Rating: 6A/250 Vac, 6A/30 Vdc (resistive load)
Maximum Switching Voltage: 400 Vac/ 125 Vdc
Maximum Switching Current: 6A resistive
Maximum Switching Power: 1500 VA/ 180 W
Mechanical Life: 10 million cycles
Electrical Life: 10,000 cycles at 85°C (185°F)
Insulation Resistance: 1000 mΩ (at 500 Vdc)
Dielectric Strength: 4000 Vac/1 minute (between coil and contacts); 1000 Vac/1 minute (between open contacts)
Operate Time: Maximum 8 ms (at nominal voltage)
Release Time: Maximum 4 ms (at nominal voltage)
Shock Resistance (Functional): 50 m/s2 (5 g)
Shock Resistance (Destructive): 1000 m/s2 (100 g)
Vibration Resistance: 1 mm double amplitude maximum @10 55 Hz, 6G maximum
Humidity: 5 to 85% RH
Ambient Temperature: -40 to 85°C (-40 to 185°F)
Unit Weight: 5.4 g (0.2 oz)
COIL
Coil Power Consumption: 170 mW (5 to 24 Vdc), 210 mw (48 Vdc, 60 Vdc)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
 |
DSUB:
|
|
DIN Rail Interface Modules
|
 |
 |
|
|
|
|
|
 |
 |
|
|