Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail Mount Circuit Breakers

R Series UL1077 Supplementary Protectors   
1 year warranty NEW! CE RoHS
Circuit Breakers, UL 1077 Supplementary Protectors
R Series UL1077 Supplementary Protectors:DIN Rail Mount Circuit Breakers
Click for larger image.
   
$ 48.00  AU-3B30UR
DIN Rail Mounted
17.5 mm (0.69") Width per Pole
Thermal Magnetic Overcurrent Protection
0.5 - 60 A, 480Y/277 Vac, 50/60 Hz
10 kA Short Circuit Interrupting Capacity
UL Recognized E137915
Dual Connection Terminals, Box Clamp and Ring Tongue/Forked Terminals
Marking Area with Clear Cover

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

While UL489 branch circuit breakers protect feeder or branch circuits, R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices. Supplementary protectors provide critical protection in applications where branch circuit protection is not required, or is already provided by a separate device.
R Series supplementary protectors are available in one, two, and three-pole configurations and up to 20 different current ratings from 0.5A to 60A and can safely be used in applications up to 480Y/277 Vac with a 10 kA short circuit withstand Rating.

Three different trip characteristics, including B, C and D curves, give you the ability to configure the exact protection scheme you require.

B-Trip Protectors
Include business equipment, wiring protection, lighting, appliances, control circuits and some electronic applications. Relatively long thermal trip delay but low magnetic trip point.

C-Trip Protectors
Include lighting, wiring protection, appliances, business equipment, and control circuit applications. Relatively long thermal trip delay and medium magnetic trip point.

D-Trip Protectors
Include control transformers, power supplies and reactive loads. Relatively long thermal trip delay and very high magnetic trip point.

Features Provided by the Different Types of Circuit Breakers
UL1077 Recognized Supplementry Protectors
    Overload Protection

UL508 Listed Manual Motor Controllers
    Overload Protection
    Switching Function
    Disconnect Function

UL489 Miniature Molded Case Circuit Breakers
    Overload Protection
    Switching Function
    Disconnect Function
    Short Circuit Protection

Specifications
Voltage Rating: 480Y/277 Vac
Short Circuit Withstand Rating (UL - Ratings):
    0.5-10A (RC): 10kA with no back-up fuse
    12-60A (RC): 10kA with UL-listed Class J back-up fuse; 5kA with no back-up fuse
Calibration Temperature: 30°C (86°F)
Operating Temperature: -25 to 55°C (-13 to 131°F)
Storage Temperature: -40 to 70°C (-40 to 158°F)
Terminal Size Acceptability:
    Top: 18-3 AWG
    Bottom: 18-2 AWG (line/load reversible)
Tightening Torque (min/max): 17.7/25 lb-in. (2/2.8 Nm)
Terminal Protection Degree: IP20
Vibration Resistance: ≥15g
Dimensions:
    Height: 89.3 mm (3.51")
    Width:
      One Pole: 17.5 mm (0.69")
      2 Pole: 35 mm (1.38")
      3 Pole: 52.5 mm (2.07")
Depth:68.4 mm (2.69") from DIN rail

Use the "Part Number Builder" below for product selection.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 AU-1B5UR In Stock   $18.00    1-pole supplementary protector, 5.0A, rated voltage 277V AC, B-curve RoHS compliant
 AU-2C10UR In Stock   $36.00    2-pole supplementary protector, 10A, rated voltage 480Y/277V AC, C-curve RoHS compliant
 AU-3D20UR In Stock   $48.00    3-pole supplementary protector, 20A, rated voltage 480Y/277V AC, D-curve RoHS compliant
 Accessories for UL1077 Supplementary Protectors
 AU-N63UM 2 Weeks   $22.00    Neutral pole for UL1077 circuit breaker. RoHS compliant
 AU-H10UM 2 Weeks   $18.00    1 Auxiliary contact, normally open RoHS compliant
 AU-H11UM 2 Weeks   $20.00    2 Auxiliary contacts, 1 NO & 1 NC RoHS compliant
 AU-H10UM 2 Weeks   $18.00    3 Auxiliary contacts, 1 NO & 2 NC RoHS compliant
 AU-H21UM 2 Weeks   $25.00    3 Auxiliary contacts, 2 NO & 1 NC RoHS compliant
 AU-FA12UM 2 Weeks   $45.00    12 V AC/DC shunt trip, 1.3A RoHS compliant
 AU-FA24UM 2 Weeks   $45.00    24 V AC/DC shunt trip, 0.6A RoHS compliant
 AU-FA48UM 2 Weeks   $45.00    48 V AC/DC shunt trip, 0.2A RoHS compliant
 AU-FA110UM 2 Weeks   $45.00    Shunt trip, 110-240 V AC/DC, 277 V AC , 0.25A @ 110V, 0.5A @ 240V, 0.58A @ 277V RoHS compliant
 AU-UA120UM 2 Weeks   $55.00    Undervoltage Trip, 120V AC, 60 Hz.(UL Pending) RoHS compliant
 AU-N63UM 2 Weeks   $22.00    Neutral pole for UL1077 circuit breaker. RoHS compliant
 AU-H10UM 2 Weeks   $18.00    1 Auxiliary contact, normally open RoHS compliant
 AU-H11UM 2 Weeks   $20.00    2 Auxiliary contacts, 1 NO & 1 NC RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: (*) Insert “B” for b-curve, “C” for c-curve and “D” for d-curve.
 Part Number Builder
(1) (2) (3)
AU
  
Option Descriptions
(1) Poles
  Select
-1 for 1 Pole
-2 for 2 Poles
-3 for 3 Poles
(2) Curve Type
  Select
B for b-curve
C for c-curve
D for d-curve
(3) Rated Current
  Select
05UR for 0.5A
1UR for 1.0A
2UR for 2.0A
3UR for 3.0A
4UR for 4.0A
5UR for 5.0A
6UR for 6.0A
8UR for 8.0A
10UR for 10A
12UR for 12A
13UR for 13A
15UR for 15A
16UR for 16A
20UR for 20A
25UR for 25A
30UR for 30A
32UR for 32A
40UR for 40A
50UR for 50A
60UR for 60A
63UR for 63A
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
EK Series Polycarbonate Enclosures EK Series Polycarbonate Enclosures:
NEMA 4X Enclosures for DIN Rail Mount IEC Components - Circuit Breakers, Fuse Holders & Timers
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
ASK T-Block Series Terminal Blocks ASK T-Block Series Terminal Blocks:
Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
OMPBD7-SS 22mm Series Selector Switches OMPBD7-SS 22mm Series Selector Switches:
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
SCE-ELJ Series Enviroline® Junction Electrical Enclosures SCE-ELJ Series Enviroline® Junction Electrical Enclosures:
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
SCE-FS Series Electrical Enclosure SCE-FS Series Electrical Enclosure:
NEMA Type 3R &4 Free-Standing Outdoor Electrical Enclosures and Control Panels - Sizes from 60x24 to 90x36"
   
Keywords:Circuit Breakers, UL 1077, Supplementary Protectors