Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Radio Telemetry System for mV and Bridge Type Sensors

RT400   
1 year warranty CE
 
Radio Telemetry System for mV and Bridge Type Sensors
RT400:Radio Telemetry System for mV and Bridge Type Sensors
Click for larger image.
   
$ 370.00  RT400T
Up to 500 hr Battery Life
13-Bit Resolution
Tough ABS Enclosures
Interference Free Transmission
Individual Coding Allows up to 256 Units
Sensor Excitation
For Difficult to Wire Installations
Remote Monitoring of Strain Gages
Remote Stress Analysis
Weighing Systems
Remote Pressure Monitoring

View related products - Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

RT400 SERIES - AN INNOVATIVE SOLUTION OMEGA’s remote telemetry system for mV sensors provides an innovative alternative to costly cables or wires in difficult installations.

The RT400 system enables remote data acquisition from sensors without hard-wiring.

The RT400 transmitter easily interfaces with any resistor or strain gage based sensor and converts the sampled analog signal to digital code. This code is sent to the receiver, via FM radio transmission, where the original analog signal is reconstructed and a scaled output signal is produced.

The built-in UHF radio transmitter and receiver circuits operate on 916 MHz and are type approved, allowing license-free use. A fixed compact 1 /4 wave helical antenna is provided on both transmitter and receiver units as standard equipment, enabling line of sight operating ranges up to 200 yards to be achieved.

The compact design incorporates miniature microprocessor-based circuitry, which provides 16-bit analog-to-digital conversion and digital encoding for the radio transmission. Using highly reliable designs and including data error detection techniques, data transmission is safe and free from errors caused by interference.

The transmitter and receiver units are powered by rechargeable batteries. Battery life can be extended up to 500 hours by utilizing duty-cycle power saving. (A 1000 ½ load sampled every 10 seconds.) Both the transmitter and receiver units are lightweight and housed in a rugged ABS case which provides environmental protection against water or dust to IP65 standards.

An 8-way DIP switch sets the transmitter and receiver address codes. The 8-bit address code prevents interference from adjacent sets and up to 256 codes are available.

The RT400 Transmitter will interface directly with a Wheatstone bridge sensor. An excitation voltage of 3.3 Vdc is provided to power the sensor. The excitation signal is turned on 60 ms before the sensor output is sampled, then switched off to extend battery life. Bridge sensitivities from ±2 mV/V to ±400 mV/V are available to provide maximum sampling sensitivity.

The RT400 receiver reconstructs the signal from the transmitter and produces a scaled output of 0 to ±2.5 Vdc.

For complete product specifications see the detailed data sheet in the related section below.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Custom Product - Built to Order - See Part Number Builder Below
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) RT400R Radio telemetry receiver module with rechargeable battery pack and analog output, $425.00,  plus (1) RT400T Radio telemetry transmitter module with rechargeable battery pack, $370.00, $425.00 + 370.00 = $795.00
 Part Number Builder
(1)
RT400
  
Option Descriptions
(1) Suffix
  Select
R for Receiver module with rechargeable battery pack
T for Transmiter module with rechargeable battery pack
-CHARGER for 115 Vac battery charger
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Radio Telemetry System for mV and Bridge Type Sensors, automation supply for industrial automation rtd measurement