1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Junction Box and Controls Enclosures

RTES   
 
Junction Box and Controls Enclosures
RTES:Junction Box and Controls Enclosures
   
See All Models Below PLACE ORDER
RoHS
Molded Ryton Construction
Stainless Steel Hardware
NEMA 4X Rated Liquid Tight Design
Power Connection or Splice and T Kits

View related products - Electrical Heating Cable Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The molded Ryton plastic junction box has outstanding chemical corrosion resistance, superior thermal stability, high strength and rigidity, and is nonflammable.

The RTES End Seal Fitting is a NEMA 4X rated enclosure designed to terminate all OMEGALUX® heating cables. This model provides waterproof cable entry for one cable, enclosure support and a waterproof corrosion resistant enclosure. The fitting has two different curved mounting surfaces. One side has a 11/2-inch radius curved surface which provides a stable support on pipes with a diameter of three inches or more. The other side has a 1/2-inch radius curved surface which permits a better fit on smaller pipes. In addition, this side also has four “feet”, for installation on flat surfaces. Attach the RTES End Seal Fitting to a pipe using OMEGALUX fiberglass tape.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the RTES  RTES In Stock   $25.00    End seal kit RoHS compliant
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
Cable Accessories Cable Accessories:
Heat Cable Accessories: Splice & Tee Box, Power Connection Box
   
Keywords:Junction Box and Controls Enclosures, level instrument

   Back to topBack to top




MMV | 78 | 026