Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

3-Element Strain Gage Rosettes, Pre-Wired

Rosette Strain Gages   
RoHS
 
Strain Gage Rosettes Pre-Wired for Easy Installation
Rosette Strain Gages:3-Element Strain Gage Rosettes, Pre-Wired
Click for larger image.
   
Sold in Packages of 10 Rosettes
0°/45°/90° Rosettes
Pre-Wired with either
Two 3-ft. (1 m) Leads or
Three 9-ft. (3 m) Leads
For Determining the Magnitude and Angle of Unknown Stress
Strain Gages for Static and Dynamic Applications
Broad Temperature Range
Encapsulated for Added Durability
Clear Alignment Marks

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's pre-wired strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either 2-wire termination with 3-ft (1 m) leads or 3-wire termination with 9-ft (3 m) leads are available. Standard strain gages have temperature coefficients matched to steel.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 0o/45o/90o Strain Rosettes with two 3-ft (1m) Leads (PRICE PER PKG OF 10)
    KFG-1-120-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 1 mm grid, 120 Ohms, two 3-foot leads, matched to steel RoHS compliant
    KFG-2-120-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 2 mm grid, 120 Ohms, two 3-foot leads, matched to steel RoHS compliant
    KFG-3-120-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 3 mm grid, 120 Ohms, two 3-foot leads, matched to steel RoHS compliant
    KFG-3-350-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 3 mm grid, 350 Ohms, two 3-foot leads, matched to steel RoHS compliant
    KFG-5-120-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 5 mm grid, 120 Ohms, two 3-foot leads, matched to steel RoHS compliant
    KFG-5-350-D17-11L1M2S    Consult sales   Pre-wired strain rosette, 5 mm grid, 350 Ohms, two 3-foot leads, matched to steel RoHS compliant
 0o/45o/90o Strain Rosettes with Three 9-ft (3 m) Leads (PRICE PER PKG OF 10)
    KFG-1-120-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 1 mm grid, 120 Ohms, Three 9-foot leads, matched to steel RoHS compliant
    KFG-2-120-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 2 mm grid, 120 Ohms, Three 9-foot leads, matched to steel RoHS compliant
    KFG-3-120-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 3 mm grid, 120 Ohms, Three 9-foot leads, matched to steel RoHS compliant
    KFG-3-350-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 3 mm grid, 350 Ohms, Three 9-foot leads, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the KFG-5-120-D17-11L3M3S  KFG-5-120-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 5 mm grid, 120 Ohms, Three 9-foot leads, matched to steel RoHS compliant
    KFG-5-350-D17-11L3M3S    Consult sales   Pre-wired strain rosette, 5 mm grid, 350 Ohms, Three 9-foot leads, matched to steel RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.

 Related Links - Related Products
 Related Products
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
SG1-KIT SG1-KIT:
Strain Gage Application Kit
   
Keywords:rosette, rosettes, strain rosette, strain rosettes, round strain gage, triple strain gage, encapsulated strain gage, pre-wired strain gage, KFG Series, 3-element Strain gage, air temperature sensors automation actuators high temperature sensors rtd accuracy