Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Strain Gage Rosettes, 3 Measuring Grids

SG Series Strain Rosettes   
RoHS
 
Strain Gage Rosettes
SG Series Strain Rosettes:Strain Gage Rosettes, 3 Measuring Grids
Click for larger image.
   
$ 115.00  SG-3/120-RY11
Conveniently Priced per Pack of 5
0°/45°/90° Rosettes and
0°/60°/120° Rosettes
For Determining the Magnitude and Angle of Unknown Stress
Strain Gages for Static and Dynamic Applications
Very Flexible, Mechanically Strong
Broad Temperature Range
Encapssulated for Added Durability
Ribbon Leads or Solder Pads Terminations
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 0o/45o/90o Strain Rosettes with Ribbon Leads (PRICE PER PKG OF 5)
    SG-3/120-RY11 In Stock   $115.00    Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to steel RoHS compliant
    SG-3/350-RY11    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-3/120-RY13    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to aluminum RoHS compliant
 0o/45o/90o Strain Rosettes with Solder Pads (PRICE PER PKG OF 5)
    SG-3/120-RY31    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to steel RoHS compliant
    SG-3/350-RY31    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-3/120-RY33 In Stock   $129.00    Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to aluminum RoHS compliant
 0o/60o/120o Strain Rosettes with Ribbon Leads (PRICE PER PKG OF 5)
    SG-3/120-RY41    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-RY41  SG-3/350-RY41    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-3/120-RY43    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to aluminum RoHS compliant
 0o/60o/120o Strain Rosettes with Solder Pads (PRICE PER PKG OF 5)
    SG-3/120-RY71    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to steel RoHS compliant
    SG-3/350-RY71    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 350 ohms, matched to steel RoHS compliant
    SG-3/120-RY73    Consult sales   Package of 5 Strain Gage Rosettes, 3 mm grid, 120 ohms, matched to aluminum RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.

 Related Links - Related Products
 Related Products
SG1-KIT SG1-KIT:
Strain Gage Application Kit
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:rosette, rosettes, strain rosette, strain rosettes, round strain gage, triple strain gage, encapsulated strain gage, 3 grid, 3 measuring grids, automation drives fuel flow meters mini actuators plc price