|
|
 |
|
|
|
|
|
|
$63.00
SA1-J
|
| |
Patented Spool Caddy
|
| |
Self Adhesive Backing for Easy Installation
|
| |
Better Than 0.3 Second Response Time
|
| |
1 m (40") or 2 m (80") Color-Coded PFA Insulated Leads
|
| |
Rated to 175°C (350°F) Long Term
|
| |
Available in J, K, T, and E Calibrations
|
View related products - Thermocouples and RTDs
|
| |
|
|
|
 |
OMEGA’s self-adhesive thermocouple temperature sensors have now been expanded to include the popular
miniature connector with our patented spool caddy. The spool caddy provides a convenient way to
store the thermocouple wire that is not needed for the application.
Specifications
Thermocouple Calibrations: J (Iron-Constantan), K (CHROMEGA®-ALOMEGA®), T (Copper Constantan), E (CHROMEGA®-Constantan)
Adhesive: Silicon based cement
Maximum Temperature: 175°C (350°F) continuous
Minimum Temperature: -60°C (-75°F) continuous
Dimensions: 25 L x 19 W x 0.3 mm (1 x 0.8 x 0.01")
Laminates: High temperature polymer, and fiberglass reinforced polymer layers
Wire: 30 AWG PFA-coated
| Model No.-ANSI Color Code | Wire Gage | Length meter(in) | Insulation |
| Thermocouple with Stripped Leads | Thermocouple with Spool Cap Connector | Thermocouple with SMP connector and Strain Relief |
| SA1-J | SA1-J-SC | SA1-J-SRTC | 30 | 1 (40) | PFA |
| SA1-K | SA1-K-SC | SA1-K-SRTC | 30 | 1 (40) | PFA |
| SA1-T | SA1-T-SC | SA1-T-SRTC | 30 | 1 (40) | PFA |
| SA1-E | SA1-E-SC | SA1-E-SRTC | 30 | 1 (40) | PFA |
| SA1-J-72 | SA1-J-72-SC | SA1-J-72-SRTC | 30 | 2 (80) | PFA |
| SA1-K-72 | SA1-K-72-SC | SA1-K-72-SRTC | 30 | 2 (80) | PFA |
| SA1-T-72 | SA1-T-72-SC | SA1-T-72-SRTC | 30 | 2 (80) | PFA |
| SA1-E-72 | SA1-E-72-SC | SA1-E-72-SRTC | 30 | 2 (80) | PFA |
Note: 2 m (80") is the longest length available with spool caddy.

NIST Traceable certification is available for this product - Consult Sales or Engineering
View the Thermocouple Accuracy and Color Code charts
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SA1-T T Type Thermocouples, 36" long, stripped ends, 5 each, $63.00
|
|
 |
|
 |
|  |
| Related Links -
Related Products
|
|
|
|
|
Keywords:Fast Response SurfaceThermocouples with Self-Adhesive Backing, THERMO COUPLE, thermal couple, thermal couples, THERMAL COUPLE K TYPE, THERMAL THERMOCOUPLE K TYPE, temperature probe, temperature sensor, SAI, thermocouple conditioner
|
Back to top
|
|