1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Surface-Mount RTD Advanced-Design: Stick-On or Cement-On
Class A Accuracy

SA1-RTD Series   
NEW! Made in the USA
 
Surface-Mount RTD Advanced-Design Stick-On or Cement-On
SA1-RTD Series:Surface-Mount RTD Advanced-Design: Stick-On or Cement-On
Class A Accuracy
Click for larger image.
   
$55.00  SA1-RTD
100 Ω DIN Class A (±0.06 Ω or ±0.15°C at 0°C) Accuracy Standard
Easy-Installation Silicone-Based, Self-Adhesive Backing Rated to 260°C (500°F)
Back Can be Reapplied
Temperature Range; -73C to 260°C Continuous, 290°C (554°F) Short Term Operation When Installed with OMEGABOND Air Set Cements
Stripped 3-Wire Leads Standard (Connectors Optional), Color Code: Black/Black/Red
Optional 4-Wire Configuration (Color Code: Black/Black/Red/Red)
Stocked in 1 m (40") Lengths; Also Available in 2 and 3 m (80 and 120") and Custom Length Lead Wires
Other Resistances/Accuracies Available on Request
Stainless Steel Overbraid Option to reduce electrical noise and protect lead wire from abrasion

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Minimum/Maximum Temperature: -73°C (-100°F) to 260°C (500°F) continuous, 290°C (554°F) short term (when cemented in place)
Sensing Element: 100 Ω at 0°C (32°F), temp coefficient of 0.00385 Ω/Ω/°C (IEC60751)
Accuracy: ±0.06% at 0°C (DIN Class A)
Stability: Less than 0.2°C drift/year
Response Time: Less than 1sec. in water (63% response), less than 2sec. on a hot plate
Self-Heating Effect: 2.5 mW/°C
Lead Wire: 1 m (40"), 26 AWG, nickel-plated copper, PFA-insulated 3-wire, Color Code: Black/Black/Red

The SA1-RTD surface-mount RTD temperature sensor mounts on flat or curved surfaces and provides Class A accuracy (See IEC 751 Class A/B Standard Tolerances Table, below) for critical temperature monitoring applications. Based on a 2 x 2 x 0.8 mm thin-film platinum RTD and supplied with bare 3-wire leads as a standard configuration (connector optional), it can be customized for use in a wide variety of applications. The sensor can be easily applied with its selfadhesive backing, or positioned permanently with OMEGABOND® cements.

Use the SA1-RTD to monitor chip, heat sink, and environmental temperatures in electronic devices; check piping or ducting temperatures; monitor motor and transformer core heat; test insulation capabilities; and check other applications in which surface and/or gradient temperatures need to be monitored or controlled


Also Available with Stainless Steel Overbraid
For applications where electrical noise is prevalent or where sensor lead wire is being routed around sharp edges, the stainless steel overbraid option (-SB) reduces noise and safeguards wire leads. Add "-SB" to the end of the part number listed in the table on the spec sheet, and add $6/m ($2/ft).

IEC 751 Class A/B Standard Tolerances
Temp.
(°C)
Tolerance Class
Class A*Class B
±°C±Ω±°C±Ω
-2000.550.241.30.56
-1000.350.140.80.32
0.00.150.060.30.12
1000.350.130.80.30
2000.550.201.30.48
3000.750.271.80.64
4000.950.332.30.79
5001.150.382.80.93
6001.350.433.31.06
*SA1-RTDs are IEC 751 Class A Devices.



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SA1-RTD  SA1-RTD In Stock   $55.00    3-wire, 40 Inches (1m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
Click to expand/minimize a list of what others bought with the SA1-RTD-80  SA1-RTD-80 In Stock   $62.00    3-wire, 80 Inches (2m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
Click to expand/minimize a list of what others bought with the SA1-RTD-120  SA1-RTD-120 In Stock   $72.00    3-wire, 120 Inches (3m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
Click to expand/minimize a list of what others bought with the SA1-RTD-MTP  SA1-RTD-MTP In Stock   $63.00    3-wire, 40 Inches (1m), "MTP" style miniature flat 3-pin connector  
Click to expand/minimize a list of what others bought with the SA1-RTD-80-MTP  SA1-RTD-80-MTP In Stock   $70.00    3-wire, 80 Inches (2m), "MTP" style miniature flat 3-pin connector  
    SA1-RTD-120-MTP In Stock   $80.00    3-wire, 120 Inches (3m), "MTP" style miniature flat 3-pin connector  
Click to expand/minimize a list of what others bought with the SA1-RTD-4W  SA1-RTD-4W In Stock   $61.00    4-wire, 40 Inches (1m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
    SA1-RTD-4W-80 In Stock   $68.00    4-wire, 80 Inches (2m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
Click to expand/minimize a list of what others bought with the SA1-RTD-4W-120  SA1-RTD-4W-120 In Stock   $77.00    4-wire, 120 Inches (3m), Stripped leads, 1 1/2" (1" insulated singles, 1.2" bare)  
    SA1-RTD-4W-TA4F 1 Week   $73.00    4-wire, 40 Inches (1 m), "TA4F" style round audio connector  
    SA1-RTD-4W-80-TA4F 1 Week   $80.00    4-wire, 80 Inches (2 m), "TA4F" style round audio connector  
    SA1-RTD-4W-120-TA4F 1 Week   $90.00    4-wire, 40 Inches (1 m), "TA4F" style round audio connector  
 Accessories
Click to expand/minimize a list of what others bought with the 450-APT  450-APT In Stock   $325.00    Handheld thermometer, RTD input  
Click to expand/minimize a list of what others bought with the HH804  HH804 In Stock   $110.00    Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%; Includes male Mini Din mating connectors  
    TA4F 6 Weeks   $10.00    Cord Plug, Female, Max Cable Diameter (mm/in) 2.9 (0.114), No. Pins at Contact 4  
All dollar amounts on this site are shown in US currency.

 Note: For special lengths of lead wire, add $2.25/ft. For an SA1-RTD with TA4F connector installed (SA1-RTD-4W-TA4F), $66; SA1-RTD-80-TA4F, $72; SA1-RTD-120-TA4F, $81. For more information, see the spec sheet or contact Sales.


(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) SA1-RTD-80-MTP Class A, surface-mount RTD sensor, 3-wire leads, 2 m (80") lead-wire length with a miniature 3-pin MTP connector Class A, surface-mount RTD sensor, 4 wire leads, 2 m (80") lead-wire length with a 4-pin, $70.00

 Related Links - Related Products
 Related Products
TA3 and TA4 TA3 and TA4:
Miniature Connectors for RTD's and Thermistors Series "T"
MTP Series MTP Series:
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
HH500 Series HH500 Series:
Handheld Digital Thermometers
HH200A Series HH200A Series:
Handheld Digital Thermometers
OMEGABOND® Air Set Cement Series OMEGABOND® Air Set Cement Series:
High Temperature Cements
   
Keywords:surface mount resistance temperature detector rtd device stick on temperature sensor cement on temperature sensor Class A Accuracy, metal electronic enclosure metal electronic enclosures waterproof electronic enclosure weatherproof enclosure

   Back to topBack to top