These surface mount thermistor sensors have an adhesive surface on the bottom of the sensor. Just remove the peel strip and apply to any dry, solid surface. These sensors are great for temporary installations, or for areas where installation options are limited.
† All dollar amounts on this site are shown in US currency.
Note: Notes: For additional cable length, add required length to end of the model number and $2.60/m ($0.80/ft) to the price. For a phone plug, add “–PP” to the model number and $7 to the price. For tighter interchangeability, substitute the thermistor part number from the table below and add the price adder to the sensor price. Optional over braiding is available, add “-SB” to the end of the model number and $6 per meter ($2/ft) to the price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) SA1-TH-44004-40-T surface mount thermistor sensor with a resistance of 2252 Ohm at 25°C,, $44.00
Keywords:Thermistor Sensor Surface-Mount Stick-On or Cement-On, warehouse automation