1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Self-Adhesive Thermocouples Molded Silicone Design

SA2 Series   
 
Self-Adhesive Thermocouples Molded Silicone Design
SA2 Series:Self-Adhesive Thermocouples Molded Silicone Design
   
$33.00  SA2C-K
PLACE ORDER
NEW!
Ultra-Slim Silicone Rubber for Maximum Flexibility
Self-Adhesive Foil Backing for Faster Response Time
2 Styles Available for Flat or Curved Surfaces
Resistant to a Variety of Chemicals and Oils
Temperature Range -50 to 200°C (-58 to 392°F)
Available in J, K, T and E—Color Coded for Instant Thermocouple Recognition
24 AWG Stranded Thermocouple-Grade Lead Wire
Stripped Leads Standard (A Variety of Connector Options Are Available)

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These sensors are available in 2 different mounting styles for flat or curved surfaces. The integral thermocouple sensor is bonded onto the inner surface of the self adhesive aluminum foil strip, which is provided for faster response times.

SPECIFICATIONS
Dimensions:
    SA2C: 15 x 50 x 6.4 mm (0.59 x 1.97 x .25")
    SA2F: 35 x 12 x 6.4 mm (1.38 x 0.47 x .25")
    Wire: 24 AWG stranded thermocouple wire, 1 m (40") and 2 m (80") lengths; custom lengths available

View the Thermocouple Accuracy and Color Code charts


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the SA2C-K  SA2C-K In Stock   $33.00    Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 1 m (40") lead wire, stripped ends  
Click to expand/minimize a list of what others bought with the SA2C-K-72  SA2C-K-72 In Stock   $37.00    Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 2 m (80") lead wire, stripped ends  
Click to expand/minimize a list of what others bought with the SA2C-K-120  SA2C-K-120 In Stock   $41.00    Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 3 m (120") lead wire, stripped ends  
Click to expand/minimize a list of what others bought with the SA2F-K  SA2F-K In Stock   $33.00    Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 1 m (40") lead wire, stripped ends  
Click to expand/minimize a list of what others bought with the SA2F-K-72  SA2F-K-72 In Stock   $37.00    Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 2 m (80") lead wire, stripped ends  
Click to expand/minimize a list of what others bought with the SA2F-K-120  SA2F-K-120 In Stock   $41.00    Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 3 m (120") lead wire, stripped ends  
All dollar amounts on this site are shown in US currency.

 Note: Note: For a male straight M8 plug add "M8-S-M" to the model number and add $17 to the price, for a male straight M12 plug add "M12-S-M" to the model number and add $17 to the price. For a male right-angled M8 plug add "M8-R-M" to the model number and add $17 to the price, for a male right-angled M12 plug add "M12-S-M" to the model number and add $17 to the price.
 Ordering Example: (1) SA2C-K-72 self-adhesive silicone sensor for curved surfaces, Type K, 2 m (80, $37.00
 Part Number Builder
(1) (2) (3) (4)   
S
S
A
A
2
2
Qty:

Option Descriptions
(1) Mounting Style
  Select
C for Curved Surface Mounting
F for Flat Surface Mounting
(2) Thermocouple Type
  Select
-J for Type J Iron/Constantan
-K for Type K Chromega/Alomega
-T for Type T Copper/Constantan
-E for Type E Chromega/Constantan
(3) Wire Length
  Select
Nothing(leave field blank) for 1 meter (40 inches)
-72 for 2 meters (80 inches)
-120 for 3 meters (120 inches)
(4) Termination Options
  Select
Nothing(leave field blank) for Stripped Leads
-SMPW-CC for Ultimate Miniature Male Connector with molded Cable Clamp
-OSTW-CC for Ultimate Standard Size Male Connector with molded Cable Clamp
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
Thermocouple Accuracy and Color Codes Thermocouple Accuracy and Color Codes:
ANSI or IEC Color Codes, thermocouple accuracies, and limits of error
General Thermocouple Specifications General Thermocouple Specifications:
Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   
Keywords:Thermocouple Patch Silicone Surface Mount, indoor temperature sensor

   Back to topBack to top




MMV | 78 | 024