Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

COLORIMETER REAGENT SYSTEMS

SC-1919   
NEW! RoHS
SC-1919 COLORIMETER REAGENT SYSTEMS
SC-1919:COLORIMETER REAGENT SYSTEMS
Click for larger image.
   
$ 899.00  SC-1919
Over 50 Pre-programmed Water Analysis Factors
Automatic Wavelength Selection
Friendly Menu-Driven Operation with Simple Six-Button Keypad

View related products - Water and Soil Analysis Instrumentation

Click to scroll below to order See Specs PDF

The user-friendly SC-1919 Colorimeter is the direct reading colorimeter for complete onsite water analyses. All pre-programmed tests can be run on this compact instrument and each test features automatic wavelength selection. The entire multi-LED optical system is embedded in the light chamber and optimized for OMEGA test reagent systems. This enables the analyst to simply select the test and put in the sample with reagent. The microprocessor, which selects the wavelength, also allows the user to load up to 10 tests for analyzing custom reagent systems.

The SC-1919 Colorimeter is a portable, microprocessor controlled, direct reading colorimeter. It has a graphical 4 line, 16 character liquid crystal display for graphical, alphabetical and numerical messages. The operation is controlled with the keypad through menu driven software in response to selections shown on the display.

The test library consists of 100 tests (not all 100 may be available at present) and 10 “User Tests”. The tests are precalibrated the reagent systems. The colorimeter displays the results of these tests directly in units of concentration. The 10 “User Tests” may be used to enter additional calibrations. All of these tests may be arranged in any of 3 sequences. These sequences can be modified a limitless number of times to meet changing testing needs.

The optics feature 4 different colored LEDs. Each LED has a corresponding silicon photodiode with an integrated interference filter. The interference filters select a narrow band of light from the corresponding LED for the colorimetric measurements. The microprocessor automatically selects the correct LED/photodiode combination for a test. An RS-232 serial port on the back of the colorimeter, and optional software, allows the SC-1919 to be interfaced with a personal computer for real time data acquisition and data storage. This port also allows an interface with a RS-232 serial printer.

Due to its portability, alternate power sources, and rugged construction, the SC-1919 Colorimeter is ideal for lab and field use.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SC-1919 2 Weeks   $899.00    Colorimeter with 4 sample tubes, AC adapter, and instruction manual, 120V/60Hz RoHS compliant
 Accessories
 SC-1919-LCS 2 Weeks   $631.00    Large carrying case RoHS compliant
 SC-1919-SCS 2 Weeks   $102.00    Small field carrying case RoHS compliant
 SC-1912-301    Consult sales   Interface cable/communication programon 31/2 disk RoHS compliant
 SC-1912-CD-01 2 Weeks   $186.00    Interface cable/communication programon CD RoHS compliant
 Reagents
 SC-3641 2 Weeks   $65.00    Aluminum 0 to 0.3 ppm RoHS compliant
 SC-3659    Consult sales   Ammonia Nitrogen 0 to 1.0 ppm RoHS compliant
 SC-3642    Consult sales   Ammonia Nitrogen 0 to 4.0 ppm RoHS compliant
 SC-3643-B 2 Weeks   $48.00    Bromine 0 to 9.0 ppm RoHS compliant
 SC-3643-C 2 Weeks   $48.00    Chlorine 0 to 4.0 ppm RoHS compliant
 SC-3643-I    Consult sales   Iodine 0 to 14 ppm RoHS compliant
 SC-3644 2 Weeks   $29.00    Chlorine Dioxide 0 to 8.0 ppm RoHS compliant
 SC-3645    Consult sales   Chromium 0 to 1.0 ppm RoHS compliant
 SC-3646 2 Weeks   $15.00    Copper 0 to 6.0 ppm RoHS compliant
 SC-3640 2 Weeks   $24.00    Copper 0 to 3.5 ppm RoHS compliant
 SC-3660 2 Weeks   $83.00    Cyanide 0 to 0.35 ppm RoHS compliant
 SC-3661 2 Weeks   $35.00    Cyanuric Acid 5 to 200 ppm RoHS compliant
 SC-3647 2 Weeks   $43.00    Fluoride 0 to 2.0 ppm RoHS compliant
 SC-3656    Consult sales   Hydrazine 0 to 1.0 ppm RoHS compliant
 SC-3662 2 Weeks   $35.00    Hydrogen Peroxide 0 to 1.5 ppm RoHS compliant
 SC-3648 2 Weeks   $35.00    Iron 0 to 6.0 ppm RoHS compliant
 SC-3668 2 Weeks   $38.00    Iron 0 to 5.0 ppm RoHS compliant
 SC-4031 2 Weeks   $67.00    Lead 0 to 5.0 ppm RoHS compliant
 SC-3658    Consult sales   Manganese 0 to 0.5 ppm RoHS compliant
 SC-3669 2 Weeks   $72.00    Manganese (HR) 0 to 15.0 ppm RoHS compliant
 SC-3699-01 2 Weeks   $48.00    Molybdenum 0 to 50 ppm RoHS compliant
 SC-3663    Consult sales   Nickel 0 to 8.0 ppm RoHS compliant
 SC-3649 2 Weeks   $40.00    Nitrate 0 to 3.0 ppm RoHS compliant
 SC-3650 2 Weeks   $40.00    Nitrite 0 to 0.7 ppm RoHS compliant
 SC-3688 2 Weeks   $35.00    Oxygen, Dissolved 0 to 12.5 ppm RoHS compliant
 SC-3651 2 Weeks   $195.00    Ozone 0 to 0.4 ppm RoHS compliant
 SC-3700 2 Weeks   $43.00    pH 5.0 to 9.6 ppm RoHS compliant
 SC-3652 2 Weeks   $47.00    Phenols 0 to 6.0 ppm RoHS compliant
 SC-3655 2 Weeks   $19.00    Phosphate (HR) 0 to 80.0 ppm RoHS compliant
 SC-3653    Consult sales   Phosphate (LR) 0 to 3.0 ppm RoHS compliant
 SC-3639 2 Weeks   $50.00    Potassium 1.0 to 10.0 ppm RoHS compliant
 SC-3664 2 Weeks   $47.00    Silica 0 to 4.0 ppm RoHS compliant
 SC-3687 2 Weeks   $35.00    Silica (HR) 0 to 75 ppm RoHS compliant
 SC-3665 2 Weeks   $25.00    Sulfate 0 to 100 ppm RoHS compliant
 SC-3654 2 Weeks   $56.00    Sulfide 0 to 3.0 ppm RoHS compliant
 SC-3666 2 Weeks   $44.00    Tannin 0 to 10 ppm RoHS compliant
 SC-3667    Consult sales   Zinc 0 to 3 ppm RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each unit is supplied with 4 sample tubes, AC adaptor, and instruction manual.
 Ordering Example: (1) SC-1919 digital colorimeter, (1) SC-1919-SCS SCS small carrying case, (1) SC-1912-CD-01 Interface cable/communication program, (1) SC-3643-C Chlorine test = $1,235.00

   
Keywords.:SC-1919 COLORIMETER REAGENT SYSTEMS

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global