NEMA 4 & 12 Operator Work Stations |
| SCE-DC Series Desk Consoles |
|
 |
|
|
Operator Work Stations, DESK CONSOLES, NEMA 4 and 12
 |
| Click for larger image. |
|
|
$
850.00
SCE-402516SDC
|
| |
One & Two Door Models with Front or Front & Rear Access
|
| |
0.075" Thick Carbon Steel, Custom Orders for 304 and 316 Stainless Steel
|
| |
25° Sloped Top, Hardware Installed to Prop in Open Position
|
| |
Key Locking Black 3-Point Flush Swing-Handles on Door
|
| |
Black Quarter Turn Latches on Top Door, Optional Key Latches Available
|
| |
Rubber Pads on Bottom of Enclosure with Provision for Leveling Pads
|
| |
Oil and Water Resistant Gasket
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Mounting Studs and Channels Welded on Sides of Interior Body for Mounting Additional Panels on Dual Access Console
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
The SCE-DC Series of operator desk consoles are intended for indoor use to
house electronic and electrical instruments and controls. These
operator control consoles will protect electrical components against
introduction of solid foreign objects, falling dirt and water. The SCE-DC
operator work stations can be used in a standing or sitting position
and can allow for installation of operator interface, control
pushbuttons and selector switches. The desk top includes hardware
so it can be propped open for easy access, optional key lock latches
are available for additional security. Models are available with one or two door access in both the front or front and rear of the enclosure. Sub-panels are available for mounting electrical components and dual access models
come with channels for more then one sub-panel installation.
SPECIFICATIONS
Finish: ANSI-61 gray powder coating inside and out. Optional sub-panels are powder coated white.
Industry Standards (IS2):
NEMA: Type 4, 12 and Type 13
UL Listed: Type 4 and 12
CSA: Type 4 and 12
IEC: 60529 IP 66
Industry Standards (IS1):
NEMA: Type 12 and Type 13
UL Listed: Type 12
CSA: Type 12
IEC: 60529 IP 55
For Generic Drawings of this Series please refer to Manuals link above
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Mounting hardware is supplied with the first sub-panel, if additional sub-panels are required you will need additional mounting hardware.
Ordering Example: (1) SCE-402516SDC Operator desk console with sloped top, single door, $850.00, plus (1) SCE-30P24 Sub-panel with mounting hardware, 27 H x 21" W, $55.00, plus (1) SCE-LPD2 Set of 4 leveling pads, $38.00, plus (2) SCE-DLKLD Crome Key locking door latches, $31.00 ea., $850.00 + 55.00 + 38.00 + 31.00 X 2 = $1,005.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|