Designed to house electrical and electronic controls, instruments,
and components. The SCE-ELJ provides protection from dust, dirt,
oil and water. These consolets can be used indoors or outdoors
and can be mounted on either of two sides to give a control surface
inclined 30° or 60°. They can also be mounted on desks, machines,
or pedestals. Finished in ANSI-61 gray powder coating inside and
out, optional sub-panels are powder coated white.
Industry Standards : IS2
NEMA Type 4, 12 and 13 UL Listed Type 4 and 12
CSA Type 4 and 12
IEC 60529 IP 66
† All dollar amounts on this site are shown in US currency.
Note: * Sub-panel sold separately. Ordering Example: (1) SCE-8C8ELJ Slop top consolet, 8 x 8" operator interface surface., $105.00, plus (1) SCE-8P8C Sub-panel, 6 x 6.75", $6.00, $105.00 + 6.00 = $111.00
(1) SCE-16C20ELJ Slop top consolet, 16 x 20" operator interface surface., $194.00, plus (1) SCE-16P20C Sub-panel, 12.88 x 18.75", $32.00, plus (1) SCE-CBL15 Door stop cable to hold door in open position at 135°., $18.00, $194.00 + 32.00 + 18.00 = $244.00
Keywords:NEMA 4 CONSOLETS, cONTROL PANELS, OPERATOR INTERFACE PANELS