Leg kits can be installed on most wall mounted enclosures with a
width of 20" or more. They can also be installed on SCE free
standing enclosures. Kits include two stands made from carbon
steel and finished with ANSI-61 high solids re-coatable ANSI-61 gray powder coat. Stainless Steel parts are made
from Stainless Steel Type 304 with #4 brushed finish. The “SS6”
models are made from 316 Stainless Steel with a #4 brushed finish.
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SCE-FK1208 Leg kit for 8" deep enclosure, 12" high., $125.00