Junction Boxes - Wall Mount NEMA 4 & 4X Electrical Enclosures for Through Wiring and Housing Electrical Components and Instruments - Sizes 9 x 12 to 9 x 36" |
| SCE-TJ Series Wall Mounted Junction Box |
|
 |
|
|
|
|
|
$
175.00
SCE-L9126ELJ
|
| |
0.063" Thick Carbon or 304 Stainless Steel
|
| |
Seams Continuously Welded and Ground Smooth
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Oil-Resistant Gasket
|
| |
Standoffs Provided for Mounting Optional Sub-Panels
|
| |
Ground Stud on Door and Body
|
| |
Doors Open 180º with Removable Hinges
|
| |
Black Mini Quarter Turn Latches
|
| |
Latches are Opened or Closed with a Screwdriver
|
| |
Padlocking or Keylocking Latches, and Tamper-Resistant Hardware is Available
|
| |
Sealing Washers and Hole Plugs Included
|
| |
Mounting Holes in Back of Enclosure
|
| |
Mounting Feet Included
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
 |
Also available with .25" polycarbonate viewing window, SCE-L9126ELJW. | The SCE-TJ Series is designed to house
electrical controls, instruments and
components used in an indoor or outdoor
environment. They provide a degree of
protection for the equipment inside the
enclosure against ingress of solid foreign
objects (falling dirt); and provide a degree
of protection with respect to the harmful
effects on the equipment due to the ingress
of water (rain, sleet, snow).
SPECIFICATIONS
Finish: Ansi-61 gray powder coating inside and out
Industry Standards (IS2): For carbon steel
NEMA: Type 4, 12 and Type 13
UL Listed: Type 4 and 12
CSA: Type 4 and 12
IEC: 60529 IP66
Industry Standards (IS5): For 304 stainless steel
NEMA: Type 4, 4X, 12 and Type 13
UL Listed: Type 4, 4X and 12
CSA: Type 4, 4X and 12
IEC: 60529 IP66
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with mounting feet, sealing washers, and hole plugs.
Ordering Example: (1) SCE-L9126ELJ Through junction electrical enclosure, 9 H x 12 W x 6" deep, $175.00, plus (1) SCE-9P12L Sub-panel for mounting in rear of enclosure, $19.00, $175.00 + 19.00 = $194.00
(1) SCE-L9306ELJWSS 304 stainless steel junction enclosure with viewing window, $1,015.00, plus (1) SCE-9P30L sub-panel, $32.00, plus (1) DRTB-RAIL-3575-1 35x7.5mm DIN rail, 1m long, $3.50, $1,015.00 + 32.00 + 3.50 = $1,050.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
 |
G3PE Series:
|
|
Slim Width Industrial Solid State Relays (SSR) with Heat Sink
|
 |
 |
|
|
|
|
|
|
|
 |
CG Series:
|
|
Liquid Tight Cord Grips and Strain Reliefs
|
 |
 |
|
|
|
|
 |
 |
|
|