The SCE-XELLP Series two door indoor/
outdoor electrical enclosures are designed
to house electrical and electronic controls,
instruments and equipment in areas which
may be regularly hosed down or are in very
wet conditions. These electrical control panels
provide protection from dust, dirt, oil and
water. This outdoor electrical control panel is
the solution for waterproof and weatherproof
applications. The enclosures are extra deep for
applications requiring more interior space.
These enclosures are available in 0.125" thick
carbon steel (0.104" thick door) with
ANSI-61 gray powder coated inside and out.
The sub-panels are powder coated white. The
stainless steel models are available in
0.104" thick 304 or 316L stainless steel,
with #4 brushed finish.
SPECIFICATIONS Industry Standards: IS3 NE MA Type: 3R, 12 and type 13 UL Listed Type: 3R and12 CSA Type: 3R and 12 IEC: 60529 IP55 Industry Standards: IS4 NE MA Type: 3R, 4, 12 and type 13 UL Listed Type: 3R, 4 and12 CSA Type: 3R, 4 and 12 IEC: 60529 IP66 Industry Standards: IS5 NE MA Type: 3R, 4, 4X, 12 and type 13 UL Listed Type: 3R, 4, 4X, and 12 CSA Type: 3R, 4, 4X, and 12 IEC: 60529 IP66
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SCE-60XEL4912LP NEMA 3R & 4 Carbon steel disconnect enclosure, $1,575.00
(1) SCE-60XEL4912SSLP NEMA 3R & 4X 304 Stainless steel disconnect enclosure, $5,725.00
Keywords:Indoor-Outdoor Enclosures with Provisions for Disconnect, Electrical Disconnect Panel