Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.

SCE-14 Series Expandable Operator Workstations   
1 year warranty NEW! Made in the USA RoHS
 
SCE-14 Series Expandable Operator Workstations:NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
Click for larger image.
   
$ 1,600.00  SCE-14B
0.104" Carbon Steel
Sloping Control Panel Attached With Concealed Hinge on Bottom Edge
Door Opens to 90º
Black Zinc Die Cast Keylocking/ Padlocking Handles on Front and Rear Doors
3-Point Latching Mechanism
Seams Continuously Welded and Ground Smooth
Oil-Resistant Gasket on Door
Optional Equipment Mount to Horizontal Channels Welded to Sides
Flush Mounted Doors
Optional Writing Desk and Top Section Available
Interior Print Pocket
Removable Eyebolts in Console Body
Ground Stud on Door

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF View a printer friendly page

Application
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door. Interior components mount to stationary panels. Heavy duty construction provides protection from dirt, oil, dust, and water.

Finish
White powder coated inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional top sections are ANSI-61 recoatable gray finish inside and outside. Optional panels are powder coated white.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TYPE 12 SERIES 14 SINGLE DOOR CONSOLES -- 24" WIDE
 SCE-14B 1 Week   $1,600.00    Console body, Height=50.00 Width=24.00 Depth=23.00 RoHS compliant
 SCE-14T 1 Week   $405.00    Console top, Height=16.00 Width=24.00 Depth=12.50 RoHS compliant
 SCE-14P1 1 Week   $155.00    Swing-out panel, Height=22.00 Width=18.12 RoHS compliant
 SCE-14P2 1 Week   $125.00    Half panel, Height=22.00 Width=17.00 RoHS compliant
 SCE-14P3 1 Week   $180.00    Full panel, Height=42.25 Width=17.00 RoHS compliant
 SCE-14R 1 Week   $137.00    Set of 2 rack angles, Height=29.00 RoHS compliant
 SCE-14W 1 Week   $124.00    Writing desk, Height=24.00 Width=10.00 RoHS compliant
 TYPE 12 SERIES 14 SINGLE DOOR CONSOLES -- 36" WIDE
 SCE-1436B 1 Week   $1,870.00    Console body, Height=50.00 Width=36.00 Depth=23.00 RoHS compliant
 SCE-1436T 1 Week   $505.00    Console top, Height=16.00 Width=36.00 Depth=12.50 RoHS compliant
 SCE-1436P1 1 Week   $193.00    Swing-out panel, Height=22.00 Width=30.12 RoHS compliant
 SCE-1436P2 1 Week   $154.00    Half panel, Height=22.00 Width=29.00 RoHS compliant
 SCE-1436P3 1 Week   $237.00    Full panel, Height=42.25 Width=29.00 RoHS compliant
 SCE-1436W 1 Week   $159.00    Writing desk, Height=36.00 Width=10.00 RoHS compliant
All dollar amounts on this site are shown in US currency.


   
Keywords:NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's, by Saginaw Control, momentary push buttons panel voltmeter push button light switch push button light switches