Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free-Standing Single-door Single-Access Electrical Enclosures, 72x24 to 72x36 sizes

SCE-ELSSFS Series Electrical Enclosure   
1 year warranty NEW! Made in the USA RoHS
SCE-ELSSFS Series Electrical Enclosure:NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free-Standing Single-door Single-Access Electrical Enclosures, 72x24 to 72x36 sizes
Click for larger image.
   
$ 2,560.00  SCE-72EL2418SSFS
0.104" Stainless Steel Type 304 and 316
Seams Continuously Welded and Ground Smooth
Oil-Resistant Gasket
Flange Trough Collar Around All Sides of Door Opening
Stainless Steel Concealed Hinge
Removable and Interchangeable Doors
Black Quarter Turn Latches
Removable Print Pocket
Lifting Eyes for Easy Handling
Ground Stud On Door and Body
Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
No Door Stiffener Required
Padlocking or Keylocking Handles with 3-Point Operating Mechanism, and Tamper- Resistant Hardware is Included

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
The SCE-ELSSFS Series outdoor electrical enclosure is designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.
For outdoor application a drip shield is recommended.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

Industry Standards IS5
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 304 STAINLESS STEEL SINGLE ACCESS ENCLOSURES
 SCE-72EL2418SSFS 1 Week   $2,560.00    Type 4X free-standing single-door, Height=72.00 Width=24.00 Depth=18.00 RoHS compliant
 SCE-72P24F1 1 Week   $187.00    Full sub-panel for 72"H x 24" W electrical cabinet RoHS compliancy undetermined
 SCE-72P24F2 1 Week   $120.00    Half sub-panel for 72"H x 24" W electrical cabinet
 
RoHS compliancy undetermined
 SCE-72EL3024SSFS 1 Week   $3,375.00    Type 4X free-standing single-door, Height=72.00 Width=30.00 Depth=24.00 RoHS compliant
 SCE-72P30F1 1 Week   $218.00    Full sub-panel for 72"H x 30" W electrical cabinet RoHS compliancy undetermined
 SCE-72P30F2 1 Week   $135.00    Half sub-panel for 72"H x 30" W electrical cabinet
 
RoHS compliancy undetermined
 SCE-72EL3618SSFS 1 Week   $3,005.00    Type 4X free-standing single-door, Height=72.00 Width=36.00 Depth=18.00 RoHS compliancy undetermined
 SCE-72EL3624SSFS 1 Week   $3,710.00    Type 4X free-standing single-door, Height=72.00 Width=36.00 Depth=24.00 RoHS compliant
 SCE-72P36F1 1 Week   $247.00    Full sub-panel for 72"H x 36" W electrical cabinet RoHS compliancy undetermined
 SCE-72P36F2 1 Week   $153.00    Half sub-panel for 72"H x 36" W electrical cabinet
 
RoHS compliancy undetermined
 316 STAINLESS STEEL SINGLE ACCESS ENCLOSURES
 SCE-72EL2418SS6FS 2 Weeks   $3,070.00    Type 4X free-standing single-door, Height=72.00 Width=24.00 Depth=18.00 RoHS compliant
 SCE-72P24F1 1 Week   $187.00    Full sub-panel for 72"H x 24" W electrical cabinet RoHS compliancy undetermined
 SCE-72P24F2 1 Week   $120.00    Half sub-panel for 72"H x 24" W electrical cabinet
 
RoHS compliancy undetermined
 SCE-72EL3024SS6FS 2 Weeks   $4,050.00    Type 4X free-standing single-door, Height=72.00 Width=30.00 Depth=24.00 RoHS compliant
 SCE-72P30F1 1 Week   $218.00    Full sub-panel for 72"H x 30" W electrical cabinet RoHS compliancy undetermined
 SCE-72P30F2 1 Week   $135.00    Half sub-panel for 72"H x 30" W electrical cabinet
 
RoHS compliancy undetermined
 SCE-72EL3624SS6FS 2 Weeks   $4,455.00    Type 4X free-standing single-door, Height=72.00 Width=36.00 Depth=24.00 RoHS compliant
 SCE-72P36F1 1 Week   $247.00    Full sub-panel for 72"H x 36" W electrical cabinet RoHS compliancy undetermined
 SCE-72P36F2 1 Week   $153.00    Half sub-panel for 72"H x 36" W electrical cabinet
 
RoHS compliancy undetermined
 Drip Shields Recommended for Outdoor Applications -SS screws included
 SCE-DS24SS 1 Week   $100.00    24" wide, 304 stainless steel drip shield RoHS compliancy undetermined
 SCE-DS30SS 1 Week   $112.00    30" wide, 304 stainless steel drip shield RoHS compliancy undetermined
 SCE-DS36SS 1 Week   $124.00    36" wide, 304 stainless steel drip shield RoHS compliancy undetermined
  Swing Out Front Panels for Free Standing Enclosures
 SCE-72SP24F3 1 Week   $360.00    Full panel for 72 x 24 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP24F4 1 Week   $242.00    Half panel for 72 x 24 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP30F3 1 Week   $415.00    Full panel for 72 x 30 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP30F4 1 Week   $276.00    Half panel for 72 x 30 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP36F3 1 Week   $470.00    Full panel for 72 x 36 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP36F4 1 Week   $308.00    Half panel for 72 x 36 Free Standing enclosure RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
EGB3000 EGB3000:
Molded Case Circuit Breakers
FF018 Large Series FF018 Large Series:
Filter Fan for Larger Enclosures
FT011 and FTD011 Series FT011 and FTD011 Series:
Tamperproof Thermostat
KT011 Series KT011 Series:
Small Thermostat
ZR011 Series ZR011 Series:
Dual Thermostat
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices 22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
10250T Series Pushbuttons and Selector Switches 10250T Series Pushbuttons and Selector Switches:
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
   
Keywords:NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free-Standing Single-door Single-Access Electrical Enclosures and Control Panel, Weatherproof, waterproof and corrsive metal enclosure, din rail enclosures metal enclosures pushbuttons switches