NEMA Type 3R Electrical Outdoor Enclosures with Rain Hood in sizes from 12x12 to 42x30 |
| SCE-RLP Weatherproof Outdoor Electrical Enclosure |
|
 |
|
|
|
|
|
$
77.00
SCE-12R1206LP
|
| |
0.060 and 0.075" Galvannealed Steel
|
| |
Concealed Hinges
|
| |
Spot Weld Construction
|
| |
Rain Cap
|
| |
Mounting Hole In Back of Enclosure
|
| |
Provisions for Subplate
|
| |
Black Quarter Turn Latches
|
| |
Doors Open 180º
|
| |
Black Quarter Turn Latch with Padlocking Provisions
|
| |
Oil Resistant Gasket
|
| |
Ground Studs on Door and Body
|
| |
3/8-16 Grounding Kit
|
| |
Subplate Mounting Hardware
|
| |
Optional Mounting Straps Available
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
Application
The SCE-RLP Series electrical enclosures are designed to house
electrical controls, instruments and equipment in an outdoor,
weatherproof environment. Protects against
rain, sleet and snow.
Finish
ANSI-61 gray powder coat inside and out surface. Optional panels are
powder coated white.
Industry Standards IS7
NEMA Type 3R
UL Listed Type 3R
CSA Type 3R
IEC 60529 IP 32
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SCE-12R1206LP Enclosure, 12" x 12" x 6", $77.00, plus (1) SCE-12DLP12 Sub-Panel, 9" x 9", $14.00, $77.00 + 14.00 = $91.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
EGB3000:
|
|
Molded Case Circuit Breakers
|
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|