1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.

SCE Series Consolets   
1 year warranty NEW! Made in the USA RoHS
SCE Series Consolets:NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
Click for larger image.
   
0.075" Carbon Steel
Seams Continuously Welded and Ground Smooth, No Holes or Knock-Outs
Captivated Cover Screws Thread Into sealed wells
Door Attached With Continuous Hinge
Oil-Resistant Gasket
Ground Stud on Door
May Also Be Ordered in Type 304 and Type 316 Stainless Steel

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
Designed to house electrical and electronic controls, instruments, and components. Provides protection from dust, dirt, oil and water. Consolets can be mounted on either of two sides to give a control surface inclined 30° or 60°. Can be mounted on desks, machines, or pedestals.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Pedestals and bases are ANSI-61 gray powder coating.

Industry Standards
NEMA Type 12 & Type 13, UL Listed Type 12, CSA Type 12, IEC 60529 IP 55

This series is being upgraded to NEMA 4 rating with an option to install a sub-panel. If the model you need states "Contact Sales", please visit our replacement models


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 SCE-8C8 In Stock   $105.00    Enclosures, Height=8.00 Width=8.00 Depth(C)=7.09 Depth(D)=7.44 RoHS compliant
 SCE-8C12    Consult sales   Enclosures, Height=8.00 Width=12.00 Depth(C)=7.09 Depth(D)=7.44 RoHS compliant
 SCE-8C16    Consult sales   Enclosures, Height=8.00 Width=16.00 Depth(C)=7.09 Depth(D)=7.44 RoHS compliant
 SCE-8C20    Consult sales   Enclosures, Height=8.00 Width=20.00 Depth(C)=7.09 Depth(D)=7.44 RoHS compliant
 SCE-12C12 In Stock   $136.00    Enclosures, Height=12.00 Width=12.00 Depth(C)=9.09 Depth(D)=10.91 RoHS compliant
 SCE-12C16    Consult sales   Enclosures, Height=12.00 Width=16.00 Depth(C)=9.09 Depth(D)=10.91 RoHS compliant
 SCE-12C20 In Stock   $166.00    Enclosures, Height=12.00 Width=20.00 Depth(C)=9.09 Depth(D)=10.91 RoHS compliant
 SCE-12C24    Consult sales   Enclosures, Height=12.00 Width=24.00 Depth(C)=9.09 Depth(D)=10.91 RoHS compliant
 SCE-16C16    Consult sales   Enclosures, Height=16.00 Width=16.00 Depth(C)=11.09 Depth(D)=14.38 RoHS compliant
 SCE-16C20    Consult sales   Enclosures, Height=16.00 Width=20.00 Depth(C)=11.09 Depth(D)=14.38 RoHS compliant
 SCE-16C24    Consult sales   Enclosures, Height=16.00 Width=24.00 Depth(C)=11.09 Depth(D)=14.38 RoHS compliant
 SCE-20C20    Consult sales   Enclosures, Height=20.00 Width=20.00 Depth(C)=13.09 Depth(D)=17.84 RoHS compliant
 SCE-20C24    Consult sales   Enclosures, Height=20.00 Width=24.00 Depth(C)=13.09 Depth(D)=17.84 RoHS compliant
 Common Accessories
 POWER CORD-SE-M16 In Stock   $9.00    8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max. RoHS compliancy undetermined
 OMPBD7M-F3PX10 In Stock   $24.00    Heavy duty metal oil tight 22mm green momentary flush push button, with 1 NO contact block RoHS compliancy undetermined
 OMPBD7M-E4PX01 In Stock   $26.00    Heavy duty metal oil tight 22mm red momentary extended push button, with 1 NC contact block RoHS compliancy undetermined
 OMPBD7M-MT44PX01 In Stock   $51.00    E-Stop push button, red maintained 44mm twist-to-release heavy duty oil tight push button, with 1 NC contact block for 22mm hole. RoHS compliancy undetermined
 OMPBD7-15YE112 2 Weeks   $2.20    60mm Round yellow "EMERGENCY STOP" self-adheisive inscription ring for 22mm E-Stop RoHS compliancy undetermined
 Pedestal Base and Column Accessories           more info

 SCE-18SBASE 1 Week   $106.00    Pedestal Base 18.00 x 18.00 x 1.00 RoHS compliant
 SCE-24SBASE 1 Week   $241.00    Pedestal Base 24.00 x 24.00 x 1.00 RoHS compliant
 SCE-44CCOL 1 Week   $175.00    Straight Column 4.00 x 4.00 x 35.00 RoHS compliant
 SCE-44PBCOL 1 Week   $208.00    Angled Column 4.00 x 4.00 x 35.00 RoHS compliant
 SCE-66CCOL 1 Week   $262.00    Straight Column 6.00 x 6.00 x 35.00 RoHS compliant
 SCE-66PBCOL 1 Week   $312.00    Angled Column 6.00 x 6.00 x 35.00 RoHS compliant
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
OMPBD7P, OMPBD7M OMPBD7P, OMPBD7M:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
OMPBD7P-LMM43, OMPBD7P-LMM44 OMPBD7P-LMM43, OMPBD7P-LMM44:
22 mm Illuminated Pushbuttons and E-Stops
OCSXL Series - Programmable Logic Controller and Operator Interface OCSXL Series - Programmable Logic Controller and Operator Interface:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
   
Keywords:NEMA Type 12 Consoles/Operator Interface System Enclosures by Saginaw Control. Front sloping operator consolets for push buttons and HMI's, electrical panels., advanced process control calibration and testing door push buttons humidity resistance

   Back to topBack to top