Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.

SCE Series 9 Operator Consoles   
1 year warranty NEW! Made in the USA RoHS
SCE Series 9 Operator Consoles:NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
Click for larger image.
   
$ 1,090.00  SCE-924B
0.075" Carbon Steel
Sloping Control Panel Attached With Concealed Hinge on Bottom Edge
Door Opens to 90º
Black Zinc Die Cast Keylocking/ Padlocking Handle
3-Point Latching Mechanism
Seams Continuously Welded and Ground Smooth
Oil-Resistant Gasket on Door
Interior Print Pocket
Optional Back and Side Panels are Mounted on Collar Studs
Removable Eyebolts
Ground Stud on Door

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door. Interior components mount to stationary panels. Provides protection from dirt, oil, dust and water.
by Saginaw Control
Finish
White powder coated inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 OPERATOR CONSOLE ENCLOSURES
 
Must Ship LTL Truck Frieght
 
 SCE-924B 1 Week   $1,090.00    Enclosures, Height=48.00 Width=24.00 Depth=18.00 RoHS compliant
 SCE-936B 1 Week   $1,340.00    Enclosures, Height=48.00 Width=36.00 Depth=18.00 RoHS compliant
 SUB-PANEL
 SCE-30P20 In Stock   $48.00    Sub-Panel, Height=27.00 Width=17.00 RoHS compliant
 SCE-30P30 1 Week   $73.00    Sub-Panel, Height=27.00 Width=27.00 RoHS compliant
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
OMPBD7-SS 22mm Series Selector Switches OMPBD7-SS 22mm Series Selector Switches:
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
G308 Series G308 Series:
8" Web Enabled Graphic LCD Operator Interface Terminal
OMPBD7  E-Stop 22mm Push Buttons OMPBD7 E-Stop 22mm Push Buttons:
22mm Emergency Stop Push Buttons
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
XRU1D Series XRU1D Series:
STANDARD TERMINAL BLOCK RELAYS
D3PF Series D3PF Series:
High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base
C25 Series C25 Series:
Definite Purpose Contactors
   
Keywords:NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's, by Saginaw Control., 12 3 cord 30mm buttons emergency stop pushbuttons push button light switch