NEMA Type 4x 304 & 316 Stainless Steel Electrical Enclosure for Harsh Enviornments, 60x48 to 72x72 sizes |
| SCE-ELSSLP Series Outdoor Electrical Enclosures |
|
 |
|
|
|
|
|
$
4,575.00
SCE-60EL4812SSLPPL
|
| |
0.104" Stainless Steel Type 304 and 316
|
| |
Seams Continuously Welded and Ground Smooth
|
| |
Oil-Resistant Gasket
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Stainless Steel Concealed Hinge
|
| |
Padlocking/Keylocking Handle and 3-Point Operating Mechanism and Tamper-Resistant Hardware is Included
|
| |
Removable and Interchangeable Doors
|
| |
Removable Print Pocket
|
| |
Lifting Eyes for Easy Handling
|
| |
Ground Stud On Door and Body
|
| |
Collar Studs Provided for Mounting Optional Panels
|
| |
12" Removable Floor Stands
|
| |
Removable Center Post
|
| |
No Door Stiffener Required
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
Application
The SCE-ELSSLP series outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.
Finish
#4 brushed finish on all exterior surfaces.
Optional panels are powder coated white.
IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
EGB3000:
|
|
Molded Case Circuit Breakers
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|