Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA Type 3R &4 Free-Standing Outdoor Electrical Enclosures and Control Panels - Sizes from 60x24 to 90x36"

SCE-FS Series Electrical Enclosure   
1 year warranty NEW! Made in the USA RoHS
SCE-FS Series Electrical Enclosure:NEMA Type 3R &4 Free-Standing Outdoor Electrical Enclosures and Control Panels - Sizes from 60x24 to 90x36
Click for larger image.
   
$ 810.00  SCE-60EL2418FS
0.104" Carbon Steel
Concealed Hinge
Removable and Interchangeable Doors
Flange Trough Collar Around All Sides of Door Opening
Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
Strong, Rigid Construction with Stiffeners Welded On Backs of Single Access Boxes
Lifting Eyes for Easy Handling
Black ZInc Die Cast Keylocking/ Padlocking Handle
3-Point Latching Mechanism
Latch Rods Have Rollers for Easier Door Closing
Removable Print Pocket Provided On Door
Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
Oil Resistant Gasket
Ground Stud on Door

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
The SCE-FS Series electrical enclosure is designed to house a variety of electrical and electronic controls, equipment and instruments. Provisions for optional surface mounting or rack mounting of almost any type of equipment. Provides protection from dust, dirt, water and oil. The enclosures are extra deep for weatherproof applications requiring more interior space.

Finish
These electrical cabinets are white powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Stainless steel enclosures are Type 304 stainless with #4 brushed finish. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & 13
UL Listed Type 3R & 12
CSA TYpe 3R & 12
IEC 60529 IP 55 Industry Standard IS4
NEMA Type 3R, 4, 12 & 13
UL Listed Type 3R, 4 & 12
CSA TYpe 3R, 4 & 12
IEC 60529 IP 66
To maintain NEMA Type 3R rating, a drip shield is recommended.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Single-Door Single-Access Outdoor Electrical Enclodures and control Panels
 NEMA Type 4 enclosure - Drip Shield Required for NEMA 3R Weatherproof Applications
 SCE-60EL2418FS 1 Week   $810.00    60" H, 24" W, 18" D RoHS compliancy undetermined
 SCE-60P24F1 1 Week   $165.00    Full sub-panel for 60 x 24 RoHS compliancy undetermined
 SCE-60P24F2 1 Week   $115.00    Half sub-panel for 60 x 24
 
RoHS compliancy undetermined
 SCE-72EL2418FS 1 Week   $900.00    72" H , 24" W, 18" D RoHS compliant
 SCE-72EL2424FS 1 Week   $1,000.00    72" H , 24" W, 24" D RoHS compliancy undetermined
 SCE-72P24F1 1 Week   $187.00    Full sub-panel for 72 x 24 RoHS compliancy undetermined
 SCE-72P24F2 1 Week   $120.00    Half sub-panel for 72 x 24
 
RoHS compliancy undetermined
 SCE-72EL3018FS 1 Week   $990.00    72" H , 30" W, 18" D RoHS compliancy undetermined
 SCE-72EL3024FS 1 Week   $1,100.00    72" H , 30" W, 24" D RoHS compliant
 SCE-72P30F1 1 Week   $218.00    Full sub-panel for 72 x 30 RoHS compliancy undetermined
 SCE-72P30F2 1 Week   $135.00    Half sub-panel for 72 x 30
 
RoHS compliancy undetermined
 SCE-72EL3624FS 1 Week   $1,260.00    72" H , 36" W, 24" D RoHS compliant
 SCE-72P36F1 1 Week   $247.00    Full sub-panel for 72 x 36 RoHS compliancy undetermined
 SCE-72P36F2 1 Week   $153.00    Half sub-panel for 72 x 36
 
RoHS compliancy undetermined
 SCE-90EL2420FS 1 Week   $1,070.00    90" H , 24" W, 20" D RoHS compliancy undetermined
 SCE-90P24F1 1 Week   $220.00    Full sub-panel for 90 x 24 RoHS compliancy undetermined
 SCE-90P24F2 1 Week   $135.00    Half sub-panel for 90 x 24
 
RoHS compliancy undetermined
 NEMA Type 12 enclosure - Drip Shield Required for NEMA 3R Weatherproof Applications
 SCE-603624FS In Stock   $1,075.00    60" H , 36" W, 24" D RoHS compliant
 SCE-60P36F1 1 Week   $215.00    Full sub-panel for 60 x 36 RoHS compliancy undetermined
 SCE-60P36F2 1 Week   $135.00    Half sub-panel for 60 x 36
 
RoHS compliancy undetermined
 SCE-723618FS 1 Week   $1,085.00    72" H , 36" W, 18" D RoHS compliant
 SCE-723630FS 1 Week   $1,315.00    72" H , 36" W, 30" D RoHS compliant
 SCE-723636FS 1 Week   $1,425.00    72" H , 36" W, 36" D RoHS compliant
 SCE-72P36F1 1 Week   $247.00    Full sub-panel for 72 x 36 RoHS compliancy undetermined
 SCE-72P36F2 1 Week   $153.00    Half sub-panel for 72 x 36
 
RoHS compliancy undetermined
 SCE-903620FS 1 Week   $1,300.00    90" H , 36" W, 20" D RoHS compliant
 SCE-903624FS 1 Week   $1,390.00    90" H , 36" W, 24" D RoHS compliant
 SCE-903636FS 1 Week   $1,655.00    90" H , 36" W, 36" D RoHS compliant
 SCE-90P36F1 1 Week   $295.00    Full sub-panel for 90 x 36 RoHS compliancy undetermined
 SCE-90P36F2 1 Week   $175.00    Half sub-panel for 90 x 36
 
RoHS compliancy undetermined
 Drip Shields Recommended for Outdoor Applications
 SCE-DS24N4 1 Week   $50.00    Drip shield for 24" wide enclosure RoHS compliancy undetermined
 SCE-DS30N4 In Stock   $52.00    Drip shield for 30" wide enclosure RoHS compliancy undetermined
 SCE-DS36N4 1 Week   $54.00    Drip shield for 36" wide enclosure RoHS compliancy undetermined
  Swing Out Front Panels for Free Standing Enclosures
 SCE-72SP24F3 1 Week   $360.00    Full panel for 72 x 24 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP24F4 1 Week   $242.00    Half panel for 72 x 24 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP30F3 1 Week   $415.00    Full panel for 72 x 30 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP30F4 1 Week   $276.00    Half panel for 72 x 30 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP36F3 1 Week   $470.00    Full panel for 72 x 36 Free Standing enclosure RoHS compliancy undetermined
 SCE-72SP36F4 1 Week   $308.00    Half panel for 72 x 36 Free Standing enclosure RoHS compliancy undetermined
 SCE-90SP36F3 1 Week   $560.00    Full panel for 90 x 36 Free Standing enclosure RoHS compliancy undetermined
 SCE-90SP36F4 1 Week   $356.00    Half panel for 90 x 36 Free Standing enclosure RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
EGB3000 EGB3000:
Molded Case Circuit Breakers
FF018 Large Series FF018 Large Series:
Filter Fan for Larger Enclosures
FT011 and FTD011 Series FT011 and FTD011 Series:
Tamperproof Thermostat
KT011 Series KT011 Series:
Small Thermostat
ZR011 Series ZR011 Series:
Dual Thermostat
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices 22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
10250T Series Pushbuttons and Selector Switches 10250T Series Pushbuttons and Selector Switches:
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
   
Keywords:NEMA Type 3R, NEMA 4 Outdoor Electrical Enclosure, Weatherproof, waterproof and rain proof metal enclosures, control panels, door switches