NEMA Type 3R & 12 Free-Standing Two-Door Single-Access Indoor/Outdoor Electrical Enclosures - Sizes from 60x24 to 90x72" |
| SCE-FSD Series Electrical Enclosure and Control Panel |
|
 |
|
|
|
|
|
$
1,390.00
SCE-604818FSD
|
| |
0.104" Carbon Steel, Indoor/Outdoor Enclosure
|
| |
Removable and Interchangeable Doors
|
| |
Concealed Hinge
|
| |
Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
|
| |
Strong, Rigid Construction with Stiffeners Welded On Backs of Single Access Boxes
|
| |
Lifting Eyes for Easy Handling
|
| |
Black ZInc Die Cast Keylocking/ Padlocking Handle
|
| |
3-Point Latching Mechanism
|
| |
Latch Rods have Rollers for Easier Door Closing
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Removable Print Pocket Provided On Door
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
|
| |
Oil Resistant Gasket
|
| |
Ground Stud on Door
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
Application
The SCE-FSD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are
extra deep for applications requiring more
interior space and have provisions for optional surface mounting
or rack mounting of almost any type of
equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61
recoatable gray finish outside over
phosphatized surfaces. Optional panels are powder
coated white.
Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55 Note: To meet NEMA 3R rating, a drip shield is required.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
EGB3000:
|
|
Molded Case Circuit Breakers
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|