NEMA Type 3R & 12 Free-Standing, Two-Door Dual-Access Electrical Enclosures and Cabinets - Sizes from 72x48 to 90x72" |
| SCE-FSDAD Series Indoor/Outdoor Electrical Enclosures |
|
 |
|
|
|
|
|
$
2,065.00
SCE-724824FSDAD
|
| |
0.104" Carbon Steel
|
| |
Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
|
| |
Strong, Rigid Construction
|
| |
Lifting Eyes for Easy Handling
|
| |
Black Zinc Die Cast Keylocking/Padlocking Handle
|
| |
3-Point Latching Mechanism
|
| |
Latch Rods Have Rollers for Easier Door Closing
|
| |
Concealed Hinge
|
| |
Flange Trough Collar Around All Sides of Door Opening
|
| |
Removable Print Pocket Provided On Door With 3-Point Latch
|
| |
Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle For Mounting Optional Panels or Rack Mounting Angles
|
| |
Oil Resistant Gasket
|
| |
Removable and Interchangeable Doors
|
| |
Ground Stud on Door
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
Application
The SCE-FSDAD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep with front and rear access for applications requiring more interior space and have provisions for optional surface mounting or rack mounting of almost any type of equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61
recoatable gray finish outside over
phosphatized surfaces. Optional panels are powder
coated white.
Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
EGB3000:
|
|
Molded Case Circuit Breakers
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|