Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons

SCE-PBA Series Sloping Pushbutton Enclosures   
1 year warranty NEW! Made in the USA RoHS
SCE-PBA Series Sloping Pushbutton Enclosures:NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
Click for larger image.
   
$ 128.00  SCE-6PBA
0.075" Carbon Steel
Continuously Welded Seams
Captivated Cover Screws Thread Into Sealed Wells
4-Way Pushbutton Holes Accept All Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
Oil-Resistant Gasket
NEMA 12/13 Environmental Rating

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
Designed to offer protection for all standard brands of oil-tight pushbuttons, switches, and pilot lights where slanted surfaces are desired. It offers protection from dust, dirt, oil and water.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
SCE_PBA Series Dimension Diagrams


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 NEMA Type 12 Front Sloping Pushbutton Enclosures for 30.5mm Pushbuttons
 SCE-1PBA In Stock   $67.00    1 PB enclosure, Height=3.50 Width=3.25 Depth(C)=4.84 Depth(D)=3.53 RoHS compliant
 SCE-2PBA In Stock   $77.00    2 PB enclosure, Height=3.50 Width=5.50 Depth(C)=4.84 Depth(D)=3.53 RoHS compliant
 SCE-3PBA 1 Week   $87.00    3 PB enclosure, Height=3.50 Width=7.75 Depth(C)=4.84 Depth(D)=3.53 RoHS compliant
 SCE-4PBA 1 Week   $99.00    4 PB enclosure (1x4), Height=3.50 Width=10.00 Depth(C)=4.84 Depth(D)=3.53 RoHS compliant
 SCE-4SPBA 1 Week   $110.00    4 PB enclosure (2x2), Height=7.25 Width=6.25 Depth(C)=6.75 Depth(D)=6.78 RoHS compliant
 SCE-6PBA In Stock   $128.00    6 PB enclosure (2x3), Height=7.25 Width=8.50 Depth(C)=6.75 Depth(D)=6.78 RoHS compliant
 SCE-8PBA 1 Week   $145.00    8 PB enclosure (2x4), Height=7.25 Width=10.75 Depth(C)=6.75 Depth(D)=6.78 RoHS compliant
 SCE-9PBA 1 Week   $151.00    9 PB enclosure (3x3), Height=9.50 Width=8.50 Depth(C)=7.88 Depth(D)=8.73 RoHS compliant
 SCE-10PBA 1 Week   $161.00    10 PB enclosure (2x5), Height=7.25 Width=13.00 Depth(C)=6.75 Depth(D)=6.78 RoHS compliant
 SCE-12PBA 1 Week   $175.00    12 PB enclosure (2x6), Height=7.25 Width=15.25 Depth(C)=6.75 Depth(D)=6.78 RoHS compliant
 SCE-12SPBA 1 Week   $168.00    12 PB enclosure (3x4), Height=11.75 Width=8.50 Depth(C)=9.00 Depth(D)=10.69 RoHS compliant
 SCE-16PBA 1 Week   $187.00    16 PB enclosure (4x4), Height=11.75 Width=10.75 Depth(C)=9.00 Depth(D)=10.69 RoHS compliant
 NEMA Type 12 Front Sloping Pushbutton Enclosures for 22mm Pushbuttons
 SCE-1PBAI In Stock   $67.00    1 PB enclosure, Height=3.50 Width=3.25 Depth(C)=4.84 Depth(D)=3.53 RoHS compliancy undetermined
 SCE-2PBAI In Stock   $77.00    2 PB enclosure, Height=3.50 Width=5.50 Depth(C)=4.84 Depth(D)=3.53 RoHS compliancy undetermined
 SCE-3PBAI 1 Week   $87.00    3 PB enclosure, Height=3.50 Width=7.75 Depth(C)=4.84 Depth(D)=3.53 RoHS compliancy undetermined
 SCE-4PBAI In Stock   $99.00    4 PB enclosure (1x4), Height=3.50 Width=10.00 Depth(C)=4.84 Depth(D)=3.53 RoHS compliancy undetermined
 SCE-4SPBAI 1 Week   $110.00    4 PB enclosure (2x2), Height=7.25 Width=6.25 Depth(C)=6.75 Depth(D)=6.78 RoHS compliancy undetermined
 SCE-6PBAI 1 Week   $128.00    6 PB enclosure (2x3), Height=7.25 Width=8.50 Depth(C)=6.75 Depth(D)=6.78 RoHS compliancy undetermined
 SCE-8PBAI In Stock   $145.00    8 PB enclosure (2x4), Height=7.25 Width=10.75 Depth(C)=6.75 Depth(D)=6.78 RoHS compliancy undetermined
 SCE-9PBAI 1 Week   $151.00    9 PB enclosure (3x3), Height=9.50 Width=8.50 Depth(C)=7.88 Depth(D)=8.73 RoHS compliancy undetermined
 SCE-10PBAI 1 Week   $161.00    10 PB enclosure (2x5), Height=7.25 Width=13.00 Depth(C)=6.75 Depth(D)=6.78 RoHS compliancy undetermined
 SCE-12PBAI 1 Week   $175.00    12 PB enclosure (2x6), Height=7.25 Width=15.25 Depth(C)=6.75 Depth(D)=6.78 RoHS compliancy undetermined
 SCE-12SPBAI 1 Week   $168.00    12 PB enclosure (3x4), Height=11.75 Width=8.50 Depth(C)=9.00 Depth(D)=10.69 RoHS compliancy undetermined
 SCE-16PBAI 1 Week   $187.00    16 PB enclosure (4x4), Height=11.75 Width=10.75 Depth(C)=9.00 Depth(D)=10.69 RoHS compliancy undetermined
 Base and Column Accessories          more info

 SCE-18SBASE 1 Week   $106.00    Pedestal Base 18.00 x 18.00 x 1.00 RoHS compliant
 SCE-24SBASE 1 Week   $241.00    Pedestal Base 24.00 x 24.00 x 1.00 RoHS compliant
 SCE-44CCOL 1 Week   $175.00    Straight Column 4.00 x 4.00 x 35.00 RoHS compliant
 SCE-44PBCOL 1 Week   $208.00    Angled Column 4.00 x 4.00 x 35.00 RoHS compliant
 SCE-66CCOL 1 Week   $262.00    Straight Column 6.00 x 6.00 x 35.00 RoHS compliant
 SCE-66PBCOL 1 Week   $312.00    Angled Column 6.00 x 6.00 x 35.0 RoHS compliant
 OMPBD7-AHA1 In Stock   $12.00    30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel RoHS compliancy undetermined
 POWER CORD-SE-M16 In Stock   $9.00    8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max. RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
10250T Series 10250T Series:
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
OMPBD7-SS 22mm Series Selector Switches OMPBD7-SS 22mm Series Selector Switches:
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
E34 Series Pushbuttons and Selector Switches E34 Series Pushbuttons and Selector Switches:
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
OMPBD7  E-Stop 22mm Push Buttons OMPBD7 E-Stop 22mm Push Buttons:
22mm Emergency Stop Push Buttons
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
XRU1D Series XRU1D Series:
STANDARD TERMINAL BLOCK RELAYS
   
Keywords:NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons, thermometers calibration wall heaters