NEMA Type 4x 304 Stainless Steel Electrical Enclosure for Outdoor and Hose Down Applications, 16x12 to 60x36 sizes |
| SCE-SSLP Series Outdoor Electrical Enclosures |
|
 |
|
|
|
|
|
$
500.00
SCE-16H1206SSLP
|
| |
0.075" Carbon Steel or Stainless Steel
|
| |
No Holes or Knockouts, Continuously Welded Seams Ground Smooth
|
| |
Flange Trough Collar Around All Sides Of Door Opening
|
| |
Oil-Resistant Door Gasket
|
| |
Collar Studs Provided for Mounting Optional Sub-Panels
|
| |
Hasp and Staple For Padlocking
|
| |
Stainless Steel Continuous Hinge
|
| |
Print Pocket
|
| |
Ground Stud On Door
|
| |
Stainless Steel Clamps On Three Sides of Door Will Keep Out All Liquids and Other Contaminants
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
Application
The SCE-SSLP Series Outdoor Electrical Enclosures are
designed to house electrical and electronic
controls, instruments and equipment in
areas which may be regularly hosed down
or are in very wet conditions. These electrical control panels provide
protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications
Finish
#4 brushed finish on all exterior surfaces.
Optional panels are powder coated white.
IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66

|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|