Standard Threaded Thermowell for 1/4 Inch Diameter Elements |
| SERIES 260S |
|
 |
|
|
|
|
 |
Application:
Standard length, 1/4" stem, bimetal thermometers; #20
gage thermocouple elements; unarmored liquid-in-glass
test thermometers. Other temperature-sensing
elements having .252 in. maximum diameter.
Connection Size:
1/2", 3/4" and 1" NPT are standard. Other thread sizes are
available upon request.
Protective Coatings for Thermowells:
• Resist Corrosion • For Chemical Baths
• Color-Coded Sensors for Process Control
• Available in PFA, Epoxy and other materials. Consult Sales Department for complete information
Materials:
Brass (ASTM B-16); Carbon Steel (C-1018); Stainless
Steel A.I.S.I. 304 & A.I.S.I. 316; Monel. Wells are also
available in special materials; prices on request.
Series 260S—General Use

Ext. Th’d, P |
Model Number |
Stem Lgth. A |
Insert. Lgth. U |
Shank Dia. Q |
| 1/2" NPT | 1/2-260S-U 21/2 -U 41/2 -U 71/2 -U101/2 -U131/2 -U161/2 -U221/2 | 4 6 9 12 15 18 24 | 2 1/2 4 1/2 7 1/2 10 1/2 13 1/2 16 1/2 22 1/2 | --- 5/8 5/8 5/8 5/8 5/8 5/8 |
| 3/4" NPT | 3/4-260S-U 21/2 -U 41/2 -U 71/2 -U101/2 -U131/2 -U161/2 -U221/2 | 4 6 9 12 15 18 24 | 2 1/2 4 1/2 7 1/2 10 1/2 13 1/2 16 1/2 22 1/2 | --- 3/4 3/4 3/4 3/4 3/4 3/4 |
| 1" NPT | 1-260S-U 21/2 -U 41/2 -U 71/2 -U101/2 -U131/2 -U161/2 -U221/2 | 4 6 9 12 15 18 24 | 2 1/2 4 1/2 7 1/2 10 1/2 13 1/2 16 1/2 22 1/2 | --- 7/8 7/8 7/8 7/8 7/8 7/8 |
*Material – 304 SS, Carbon Steel, etc.
Pressure-Temperature rating–lb per sq. inch
| Material |
Temperature — °F |
| 70° |
200° |
400° |
600° |
800° |
1000° |
1200° |
| Brass | 5000 | 4200 | 1000 | – | – | – | – |
| Carbon Steel | 5200 | 5000 | 4800 | 4600 | 3500 | 1500 | – |
| A.I.S.I.-304 | 7000 | 6200 | 5600 | 5400 | 5200 | 4500 | 1650 |
| A.I.S.I.-316 | 7000 | 7000 | 6400 | 6200 | 6100 | 5100 | 2500 |
| Monel | 6500 | 6000 | 5400 | 5300 | 5200 | 1500 | – |
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
External Thread - NPT
|
| |
Select 1/2 for 1/2 Inch NPT 3/4 for 3/4 Inch NPT 1 for 1 Inch NPT
|
(2)
|
Insertion Length Dimension
|
| |
Select 21/2 for 2 1/2 in. Insertion Length 41/2 for 4 1/2 in. Insertion Length 71/2 for 7 1/2 in. Insertion Length 101/2 for 10 1/2 in. Insertion Length 131/2 for 13 1/2 in. Insertion Length 161/2 for 16 1/2 in. Insertion Length 221/2 for 22 1/2 in. Insertion Length
|
(3)
|
Material
|
| |
Select 304SS for 304 Stainless Steel 316SS for 316 Stainless Steel CS for Carbon Steel BRASS for Brass ALUMINUM for Aluminum
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
 |
|
 |
|  |
|
Keywords.:Standard Threaded Thermowell for 1/4 Inch Diameter Elements
|
Back to top
|
|
|