Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Corner Rosette Strain Gages

SGD-13/120-RY93   
RoHS
 
Corner Rosette Strain Gages
SGD-13/120-RY93:Corner Rosette Strain Gages
Click for larger image.
   
$ 119.00  SGD-13/120-RY21
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Conveniently Priced per Pack of 5
Very Flexible, Mechanically Strong
Broad Temperature Range
Clear Alignment Marks
Affix with Cold or Hot curing Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 (PRICE PER PKG OF 5)
 SGD-13/120-RY91 In Stock   $135.00    13 mm Grid, 120 Ohms, Ribbon Leads, Matched to Steel RoHS compliant
 SGD-13/120-RY93 In Stock   $135.00    13 mm Grid, 120 Ohms, Ribbon Leads, Matched to Aluminum RoHS compliant
 SGD-13/120-RY21 In Stock   $119.00    13 mm Grid, 120 Ohms, Solder Pads, Matched to Steel RoHS compliant
 SGD-13/120-RY23 In Stock   $119.00    13 mm Grid, 120 Ohms, Solder Pads, Matched to Aluminum RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in Packages of 5
 Ordering Example: (1) SGD-13/120-RY91 13 mm Grid, 120 Ohms, Ribbon Leads, Matched to Steel, $135.00

 Related Links - Related Products
 Related Products
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:Corner Rosette Strain Gages, Custom Strain Gage, Strain Gage Manufacturer