Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Precision Strain Gages Dual-Grid for Bending Strains

SGD-2/350-DY11   
RoHS
 
STRAIN GAGES DUAL-GRID
SGD-2/350-DY11:Precision Strain Gages Dual-Grid for Bending Strains
Click for larger image.
   
$ 49.00  SGD-7/350-DY11
FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
Stock to 1-Week!

Precision Parallel Grid Gages for Bending Strain
Conveniently Priced per Pack of 5
Very Flexible, Mechanically Strong
Small Bending Radius
Broad Temperature Range
Clear Alignment Marks
Attach with Hot or Cold cure Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Encapsulated with Ribbon Leads, Matched to Steel (PRICE PER PKG OF 5)
Click to expand/minimize a list of what others bought with the SGD-2/350-DY11  SGD-2/350-DY11 In Stock   $65.00    2 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-2/1000-DY11 In Stock   $65.00    2 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/350-DY11 In Stock   $65.00    3 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/1000-DY11 In Stock   $55.00    3 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
Click to expand/minimize a list of what others bought with the SGD-7/350-DY11  SGD-7/350-DY11 In Stock   $49.00    7 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/1000-DY11 In Stock   $69.00    7 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
 Encapsulated with Ribbon Leads, Matched to Aluminum (PRICE PER PKG OF 5)
    SGD-2/350-DY13 In Stock   $65.00    2 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-2/1000-DY13 In Stock   $65.00    2 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/350-DY13 In Stock   $65.00    3 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/1000-DY13 In Stock   $55.00    3 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
Click to expand/minimize a list of what others bought with the SGD-7/350-DY13  SGD-7/350-DY13 In Stock   $49.00    7 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/1000-DY13 In Stock   $69.00    7 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
 Encapsulated with Solder Pads, Matched to Steel (PRICE PER PKG OF 5)
Click to expand/minimize a list of what others bought with the SGD-2/350-DY41  SGD-2/350-DY41 In Stock   $59.00    2 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-2/1000-DY41 In Stock   $59.00    2 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/350-DY41 In Stock   $59.00    3 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/1000-DY41 In Stock   $49.00    3 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/350-DY41 In Stock   $49.00    7 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/1000-DY41 In Stock   $59.00    7 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
 Encapsulated with Solder Pads, Matched to Aluminum (PRICE PER PKG OF 5)
    SGD-2/350-DY43 In Stock   $59.00    2 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-2/1000-DY43 In Stock   $59.00    2 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/350-DY43 6 Weeks   $59.00    3 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-3/1000-DY43 In Stock   $49.00    3 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/350-DY43 In Stock   $49.00    7 mm grid, 350 ohms, Dual Parallel Grid Pattern RoHS compliant
    SGD-7/1000-DY43 In Stock   $59.00    7 mm grid, 1000 ohms, Dual Parallel Grid Pattern RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Sold in Packages of 5 Strain Gages
 Ordering Example: (1) SGD-2/1000-DY11 Pkg of 5, 2 mm Grid, 1000 Ohms, Dual Grid Strain gages, $65.00

 Related Links - Related Products
 Related Products
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
TT300, SG496, SG401 TT300, SG496, SG401:
Strain Gage Adhesives
   
Keywords:DUAL-GRID STRAIN GAGES FOR MONITORING BENDING STRAINS, strain gage manufacturer, custom strain gages